1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Caster 420 2S / 413 2S / 420SR Wheel Diameter 100-150mm

Lightweight Caster 420 2S / 413 2S / 420SR Wheel Diameter 100-150mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 647.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A 420S type lightweight caster with excellent cost performance.
· Used for logistics-related roll box pallets, etc.
· Achieves lightweight by employing a new wheel and new main body structure.
· A affordable caster.
· A light weight is achieved for the 1FR wheel by using resin for the wheel part.

Part Number
4132S-1FR100
4132S-1R100
4132S-1R125
4132S-1R150
4132S-1RB100
4132S-1RB125
4132S-1RB150
4202S-1FR100
4202S-1R100
4202S-1R125
4202S-1R150
4202S-1RB100
4202S-1RB125
4202S-1RB150
420SR-1FR100
420SR-1R100
420SR-1R125
420SR-1R150
420SR-1RB100
420SR-1RB125
420SR-1RB150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

฿ 897.15

HMM CASTER 1 Piece(s) 13 Day(s) Swiveling Direct Mount Plate13280.01~140.00With Rotation Stopper10068(71)68(71)9090100309135SwivelingSFRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

฿ 928.00

HMM CASTER 1 Piece(s) 5 Day(s) Swiveling Direct Mount Plate13280.01~140.00With Rotation Stopper12068(71)68(71)9090100329135SwivelingSRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 1,283.23

HMM CASTER 1 Piece(s) 5 Day(s) Swiveling Direct Mount Plate168140.01~220.00With Rotation Stopper15075(80)75(80)1021021253810438SwivelingSRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 1,439.87

HMM CASTER 1 Piece(s) 5 Day(s) Swiveling Direct Mount Plate190140.01~220.00With Rotation Stopper16075(80)75(80)1021021504011841SwivelingSRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 1,107.00

HMM CASTER 1 Piece(s) 10 Day(s) Swiveling Direct Mount Plate13280.01~140.00With Rotation Stopper12068(71)68(71)9090100329135SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 1,210.32

HMM CASTER 1 Piece(s) 10 Day(s) Swiveling Direct Mount Plate168140.01~220.00With Rotation Stopper15075(80)75(80)1021021253810438SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 1,631.73

HMM CASTER 1 Piece(s) 10 Day(s) Swiveling Direct Mount Plate190140.01~220.00With Rotation Stopper16075(80)75(80)1021021504011841SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 723.18

HMM CASTER 1 Piece(s) 13 Day(s) Swiveling Direct Mount Plate13280.01~140.00No10068(71)68(71)9090100308635SwivelingSFRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

฿ 766.41

HMM CASTER 1 Piece(s) 5 Day(s) Swiveling Direct Mount Plate13280.01~140.00No12068(71)68(71)9090100328635SwivelingSRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 1,025.00

HMM CASTER 1 Piece(s) 21 Day(s) Swiveling Direct Mount Plate168140.01~220.00No15075(80)75(80)1021021253810238SwivelingSRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 1,257.42

HMM CASTER 1 Piece(s) 5 Day(s) Swiveling Direct Mount Plate190140.01~220.00No16075(80)75(80)1021021504011841SwivelingSRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 822.58

HMM CASTER 1 Piece(s) 10 Day(s) Swiveling Direct Mount Plate13280.01~140.00No12068(71)68(71)9090100328635SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 1,161.94

HMM CASTER 1 Piece(s) 10 Day(s) Swiveling Direct Mount Plate168140.01~220.00No15075(80)75(80)1021021253810238SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 1,283.23

HMM CASTER 1 Piece(s) 10 Day(s) Swiveling Direct Mount Plate190140.01~220.00No16075(80)75(80)1021021504011841SwivelingSRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 689.68

HMM CASTER 1 Piece(s) 13 Day(s) Direct Mount Plate Fixed Type13280.01~140.00No10080(90)45(50)1107810030--Fixed TypeSRFRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

฿ 647.50

HMM CASTER 1 Piece(s) 5 Day(s) Direct Mount Plate Fixed Type13280.01~140.00No12080(90)45(50)1107810032--Fixed TypeSRRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 977.25

HMM CASTER 1 Piece(s) 10 Day(s) Direct Mount Plate Fixed Type168140.01~220.00No150100(112)56(53)1409412538--Fixed TypeSRRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 1,142.71

HMM CASTER 1 Piece(s) 5 Day(s) Direct Mount Plate Fixed Type190140.01~220.00No160100(112)56(53)1409415040--Fixed TypeSRRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 825.57

HMM CASTER 1 Piece(s) 10 Day(s) Direct Mount Plate Fixed Type13280.01~140.00No12080(90)45(50)1107810032--Fixed TypeSRRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 918.06

HMM CASTER 1 Piece(s) 10 Day(s) Direct Mount Plate Fixed Type168140.01~220.00No150100(112)56(53)1409412538--Fixed TypeSRRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 1,200.18

HMM CASTER 1 Piece(s) 10 Day(s) Direct Mount Plate Fixed Type190140.01~220.00No160100(112)56(53)1409415040--Fixed TypeSRRBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Wheel Material Rubber Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Heavy Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish