(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A direction regulating caster that can be switched between a swivel type and a fixed type using a lever and pedal. A standard large caster widely used in various environments such as factories and offices.
Part Number |
---|
413FOS-C125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,278.71 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | Direction Regulating Caster | 150 | Cast Metal | Heat resistant / Cold Resistance | 75(80) | 75(80) | 102 | 102 | 125 | 33 | 104 | 38 | Swiveling/Fixed Type | C | Integrated Casting Wheel with Resin Bushing |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Special Notes | Direction Regulating Caster | Part Number | FOS |
How can we improve?
How can we improve?