(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw-in all-stainless steel caster with excellent corrosion resistance and water resistance. Ideal for hand trucks, equipment, etc., used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.
[Features]
· 320SA: Swivel type, all-stainless steel caster.
· 315SA: Swivel type, all-stainless steel caster with a stopper.
· 313SA: Swivel type, all-stainless steel caster with a stopper.
· An all-stainless steel construction with excellent corrosion resistance and water resistance.
· 313SA A caster with a new mechanism side stopper PAT.
· The new type side-handle mechanism enables handle lock/unlock operations to be performed with lighter force than that of conventional products by employing a mechanism that locks while the brake shoe rotates similar to that of the brake handle.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,902.20 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 33 | 91 | 35 | - | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 7,131.80 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 43 | 107 | 38 | - | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 7,903.51 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 43 | 117 | 41 | - | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,075.05 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 32 | 91 | 35 | - | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 4,593.14 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 35 | 107 | 38 | - | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 4,826.04 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 35 | 117 | 41 | - | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 3,376.00 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 29 | 91 | 35 | - | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 4,733.41 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 35 | 107 | 38 | - | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 4,883.26 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 35 | 117 | 41 | - | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 3,583.42 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 32 | 91 | 35 | - | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 4,825.04 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 38 | 107 | 38 | - | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 6,092.60 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 42 | 117 | 41 | - | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,524.55 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 100 | 32 | 91 | 35 | - | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 4,664.16 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 125 | 38 | 107 | 38 | - | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 4,913.55 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 150 | 40 | 117 | 41 | - | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 3,162.18 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 100 | 32 | 91 | 35 | - | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 4,384.08 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 125 | 38 | 107 | 38 | - | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 4,746.27 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 150 | 40 | 117 | 41 | - | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 3,802.81 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 32 | 91 | 35 | - | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 4,990.08 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 80.01~140.00 | With Rotation Stopper | 130 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 38 | 107 | 38 | - | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 5,393.96 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 80.01~140.00 | With Rotation Stopper | 140 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 150 | 38 | 117 | 41 | - | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 4,905.53 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 33 | 130 | 35 | 130 | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 7,135.28 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 43 | 145 | 38 | 145 | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 7,909.42 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 43 | 154 | 41 | 154 | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,078.46 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 32 | 130 | 35 | 130 | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 4,596.62 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 35 | 145 | 38 | 145 | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 4,831.81 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 35 | 154 | 41 | 154 | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 3,379.57 | HMM CASTER | 1 Piece(s) | 12 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 29 | 130 | 35 | 130 | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 4,736.76 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 35 | 145 | 38 | 145 | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 4,889.17 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 35 | 154 | 41 | 154 | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 3,586.99 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 32 | 130 | 35 | 130 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 4,828.53 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 38 | 145 | 38 | 145 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 6,098.53 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 42 | 154 | 41 | 154 | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,528.12 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 100 | 32 | 130 | 35 | 130 | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 4,667.65 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 125 | 38 | 145 | 38 | 145 | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 4,919.46 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 150 | 40 | 154 | 41 | 154 | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 3,165.75 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 120 | Rubber | - | 100 | 32 | 130 | 35 | 130 | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 4,387.65 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | With Rotation Stopper | 150 | Rubber | - | 125 | 38 | 145 | 38 | 145 | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 4,752.19 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | With Rotation Stopper | 160 | Rubber | - | 150 | 40 | 154 | 41 | 154 | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 3,816.30 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 138 | 80.01~140.00 | With Rotation Stopper | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 32 | 130 | 35 | 130 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 4,993.57 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 80.01~140.00 | With Rotation Stopper | 130 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 38 | 145 | 38 | 145 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 5,399.87 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 80.01~140.00 | With Rotation Stopper | 140 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 150 | 38 | 154 | 41 | 154 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 4,137.71 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | No | 120 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 33 | 86 | 35 | - | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 6,137.49 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | No | 150 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 43 | 102 | 38 | - | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 6,623.81 | HMM CASTER | 1 Piece(s) | 14 Day(s) | 196 | 140.01~220.00 | No | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 43 | 117 | 41 | - | MCB | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 2,176.52 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | No | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 32 | 86 | 35 | - | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 3,719.42 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | No | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 35 | 102 | 38 | - | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 3,910.74 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | No | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 35 | 117 | 41 | - | N | Nylon Integral Wheel with Resin Bushing | ||
฿ 2,531.90 | HMM CASTER | 1 Piece(s) | 12 Day(s) | 138 | 80.01~140.00 | No | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 29 | 86 | 35 | - | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 3,914.59 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | No | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 35 | 102 | 38 | - | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 4,042.12 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | No | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 35 | 117 | 41 | - | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 2,735.08 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | No | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 32 | 86 | 35 | - | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,997.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | No | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 38 | 102 | 38 | - | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 5,167.51 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | No | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 42 | 117 | 41 | - | PH | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 2,681.81 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | No | 120 | Rubber | - | 100 | 32 | 86 | 35 | - | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 3,851.82 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | No | 150 | Rubber | - | 125 | 38 | 102 | 38 | - | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 4,058.16 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | No | 160 | Rubber | - | 150 | 40 | 117 | 41 | - | RBU | Nylon-Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 2,323.83 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 138 | 80.01~140.00 | No | 120 | Rubber | - | 100 | 32 | 86 | 35 | - | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 3,435.15 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 140.01~220.00 | No | 150 | Rubber | - | 125 | 38 | 102 | 38 | - | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 3,948.22 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 140.01~220.00 | No | 160 | Rubber | - | 150 | 40 | 117 | 41 | - | RU | Nylon-Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 2,425.00 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 138 | 80.01~140.00 | No | 100 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 32 | 86 | 35 | - | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 4,218.30 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 173 | 80.01~140.00 | No | 130 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 38 | 102 | 38 | - | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 4,480.31 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 196 | 80.01~140.00 | No | 140 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 150 | 38 | 117 | 41 | - | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings |
Loading...
Caster Type | Screw-In Type | Fitting Material | Stainless Steel | Screw T or Mounting Screw Hole M | M20×2.5 |
---|---|---|---|---|---|
Load Category | Heavy Load | Axial length L(mm) | 40 | (Metal Fitting/Main Body) Processing - Finish | All Stainless |
Swiveling/Fixed | Swiveling | Part Number | SA |
How can we improve?
How can we improve?