1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Stainless Steel Caster 320SA/315SA/313SA Wheel Diameter 100-150mm (Part Number)

HMM CASTER

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,176.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A screw-in all-stainless steel caster with excellent corrosion resistance and water resistance. Ideal for hand trucks, equipment, etc., used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.

[Features]
· 320SA: Swivel type, all-stainless steel caster.
· 315SA: Swivel type, all-stainless steel caster with a stopper.
· 313SA: Swivel type, all-stainless steel caster with a stopper.
· An all-stainless steel construction with excellent corrosion resistance and water resistance.
· 313SA A caster with a new mechanism side stopper PAT.
· The new type side-handle mechanism enables handle lock/unlock operations to be performed with lighter force than that of conventional products by employing a mechanism that locks while the brake shoe rotates similar to that of the brake handle.

Part Number
320SA-UB100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

฿ 2,425.00

HMM CASTER 1 Piece(s) 21 Day(s) 13880.01~140.00No100UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100328635-UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Fitting Material Stainless Steel Screw T or Mounting Screw Hole M M20×2.5
Load Category Heavy Load Axial length L(mm) 40 (Metal Fitting/Main Body) Processing - Finish All Stainless
Swiveling/Fixed Swiveling Part Number SA

Please check the type/dimensions/specifications of the part 320SA-UB100 in the Stainless Steel Caster 320SA/315SA/313SA Wheel Diameter 100-150mm series.

Products with similar specification

Part Number
313SA-MCB150
313SA-N100
313SA-N125
313SA-N150
320SA-UB125
320SA-UB150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Variety of Vehicles Wheel configuration

฿ 7,903.51

1 Piece(s) 10 Day(s) 196140.01~220.00With Rotation Stopper160[Nylon] MC NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)1504311741-MCBMC Nylon Integral Wheel With Radial Ball Bearing

฿ 3,075.05

1 Piece(s) 10 Day(s) 13880.01~140.00With Rotation Stopper120[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)100329135-NNylon Integral Wheel with Resin Bushing

฿ 4,593.14

1 Piece(s) 10 Day(s) 173140.01~220.00With Rotation Stopper150[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)1253510738-NNylon Integral Wheel with Resin Bushing

฿ 4,826.04

1 Piece(s) 10 Day(s) 196140.01~220.00With Rotation Stopper160[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)1503511741-NNylon Integral Wheel with Resin Bushing

฿ 4,218.30

1 Piece(s) 10 Day(s) 17380.01~140.00No130UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)1253810238-UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

฿ 4,480.31

1 Piece(s) 10 Day(s) 19680.01~140.00No140UrethaneGasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil)1503811741-UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings