1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster 320S/315S Wheel Diameter 50-75mm (Part Number)

HMM CASTER

Stainless Steel Caster 320S/315S Wheel Diameter 50-75mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 616.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An all-stainless steel caster with excellent corrosion resistance and water resistance.
· Ideal for carts, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.
· An all-stainless steel construction with excellent corrosion resistance and water resistance.
· The swivel parts includes two vertically arranged steel balls. load resistance is high, and swiveling is smooth.

Part Number
320S-N65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 750.00

HMM CASTER 1 Piece(s) 21 Day(s) 85No70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)65256329.0NNylon Integral Wheel

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Mounting Hole Pitch Longitudinal direction (X)(mm) 55 Mounting Hole Pitch Transverse Direction (Y)(mm) 42 Mounting Seat A (Plate Length)(mm) 70
Mounting Seat B (Plate Width)(mm) 58 Load Category Light Load Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling Part Number S

Please check the type/dimensions/specifications of the part 320S-N65 in the Stainless Steel Caster 320S/315S Wheel Diameter 50-75mm series.

Products with similar specification

Part Number
315S-NRB50
315S-NRB65
315S-NRB75
320S-N75
320S-NRB50
320S-NRB65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 1,181.45

1 Piece(s) 10 Day(s) 70With Rotation Stopper60[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50256126.0NRBNylon Integral Wheel with Roller Bearings

฿ 1,233.53

1 Piece(s) 10 Day(s) 85With Rotation Stopper70[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65257129.0NRBNylon Integral Wheel with Roller Bearings

฿ 1,330.81

1 Piece(s) 10 Day(s) 93With Rotation Stopper80[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75256828.0NRBNylon Integral Wheel with Roller Bearings

฿ 825.00

1 Piece(s) 21 Day(s) 93No80[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)75256728.0NNylon Integral Wheel

฿ 1,058.98

1 Piece(s) 10 Day(s) 70No60[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)50255226.0NRBNylon Integral Wheel with Roller Bearings

฿ 1,112.55

1 Piece(s) 5 Day(s) 85No70[Nylon] NylonGasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil)65256329.0NRBNylon Integral Wheel with Roller Bearings