1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Caster 320S/315S Wheel Diameter 50-75mm (Part Number)

HMM CASTER

Stainless Steel Caster 320S/315S Wheel Diameter 50-75mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 616.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An all-stainless steel caster with excellent corrosion resistance and water resistance.
· Ideal for carts, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.
· An all-stainless steel construction with excellent corrosion resistance and water resistance.
· The swivel parts includes two vertically arranged steel balls. load resistance is high, and swiveling is smooth.

Part Number
315S-NRB50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 1,181.45

HMM CASTER 1 Piece(s) 10 Day(s) 70With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)50256126.0NRBNylon Integral Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Mounting Hole Pitch Longitudinal direction (X)(mm) 55 Mounting Hole Pitch Transverse Direction (Y)(mm) 42 Mounting Seat A (Plate Length)(mm) 70
Mounting Seat B (Plate Width)(mm) 58 Load Category Light Load Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling Part Number S