(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An all-stainless steel caster with excellent corrosion resistance and water resistance.
· Ideal for carts, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food factories, shops, offices, etc.
· An all-stainless steel construction with excellent corrosion resistance and water resistance.
· The swivel parts includes two vertically arranged steel balls. load resistance is high, and swiveling is smooth.
Part Number |
---|
320S-N65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 750.00 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 85 | No | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 65 | 25 | 63 | 29.0 | N | Nylon Integral Wheel |
Loading...
Caster Type | Swiveling Direct Mount Plate | Load Range(daN) | 35.01~80.00 | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction (X)(mm) | 55 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 42 | Mounting Seat A (Plate Length)(mm) | 70 |
Mounting Seat B (Plate Width)(mm) | 58 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 8.8 |
(Metal Fitting/Main Body) Processing - Finish | All Stainless | Swiveling/Fixed | Swiveling | Part Number | S |
Please check the type/dimensions/specifications of the part 320S-N65 in the Stainless Steel Caster 320S/315S Wheel Diameter 50-75mm series.
Part Number |
---|
315S-NRB50 |
315S-NRB65 |
315S-NRB75 |
320S-N75 |
320S-NRB50 |
320S-NRB65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,181.45 | 1 Piece(s) | 10 Day(s) | 70 | With Rotation Stopper | 60 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 50 | 25 | 61 | 26.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 1,233.53 | 1 Piece(s) | 10 Day(s) | 85 | With Rotation Stopper | 70 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 65 | 25 | 71 | 29.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 1,330.81 | 1 Piece(s) | 10 Day(s) | 93 | With Rotation Stopper | 80 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 75 | 25 | 68 | 28.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 825.00 | 1 Piece(s) | 21 Day(s) | 93 | No | 80 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 75 | 25 | 67 | 28.0 | N | Nylon Integral Wheel | ||
฿ 1,058.98 | 1 Piece(s) | 10 Day(s) | 70 | No | 60 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 50 | 25 | 52 | 26.0 | NRB | Nylon Integral Wheel with Roller Bearings | ||
฿ 1,112.55 | 1 Piece(s) | 5 Day(s) | 85 | No | 70 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 65 | 25 | 63 | 29.0 | NRB | Nylon Integral Wheel with Roller Bearings |
How can we improve?
How can we improve?