(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An all-stainless steel caster with excellent corrosion resistance and water resistance.
· Ideal for wagons, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food-related companies and kitchens.
· All-stainless steel-made caster 420E/415E 85 mm to 125 mm.
Part Number |
---|
320E-N125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,445.97 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 148 | No | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | N | Nylon Integral Wheel |
Loading...
Caster Type | Swiveling Direct Mount Plate | Load Range(daN) | 35.01~80.00 | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 82 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 40 |
Mounting Seat A (Plate Length)(mm) | 100 | Mounting Seat B (Plate Width)(mm) | 58 | Load Category | Light Load |
Mounting Hole Diameter P(mm) | 8.8 | (Metal Fitting/Main Body) Processing - Finish | All Stainless | Swiveling/Fixed | Swiveling |
Part Number | E |
How can we improve?
How can we improve?