1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Caster 320E/315E Wheel Diameter 50-75mm (Part Number)

HMM CASTER

Stainless Steel Caster 320E/315E Wheel Diameter 50-75mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 413.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An all-stainless steel caster with excellent corrosion resistance and water resistance. Ideal for wagons, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food-related companies and kitchens.

 
Part Number
315E-UR75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 924.15

HMM CASTER 1 Piece(s) 5 Day(s) 9235.01~80.00With Rotation Stopper50UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75216829.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Fitting Material Stainless Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction (X)(mm) 56 Mounting Hole Pitch Transverse Direction (Y)(mm) 28 Mounting Seat A (Plate Length)(mm) 70
Mounting Seat B (Plate Width)(mm) 42 Load Category Light Load Mounting Hole Diameter P(mm) 6.5
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling Part Number E