(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An all-stainless steel caster with excellent corrosion resistance and water resistance. Ideal for wagons, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food-related companies and kitchens.
Part Number |
---|
320E-R50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 413.00 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 65 | ~35.00 | No | 30 | Rubber | - | 50 | 20 | 47 | 21.0 | R | Rubber Integrated Wheels Containing Resin Bush |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Stainless Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction (X)(mm) | 56 | Mounting Hole Pitch Transverse Direction (Y)(mm) | 28 | Mounting Seat A (Plate Length)(mm) | 70 |
Mounting Seat B (Plate Width)(mm) | 42 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 6.5 |
(Metal Fitting/Main Body) Processing - Finish | All Stainless | Swiveling/Fixed | Swiveling | Part Number | E |
Please check the type/dimensions/specifications of the part 320E-R50 in the Stainless Steel Caster 320E/315E Wheel Diameter 50-75mm series.
Part Number |
---|
315E-N50 |
315E-N65 |
315E-N75 |
320E-R65 |
320E-R75 |
320E-UR50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 664.94 | 1 Piece(s) | 5 Day(s) | 65 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 50 | 21 | 57 | 21.0 | N | Nylon Integral Wheel | ||
฿ 682.80 | 1 Piece(s) | 5 Day(s) | 82 | 35.01~80.00 | With Rotation Stopper | 40 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 65 | 21 | 62 | 24.0 | N | Nylon Integral Wheel | ||
฿ 754.93 | 1 Piece(s) | 5 Day(s) | 92 | 35.01~80.00 | With Rotation Stopper | 50 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 75 | 21 | 68 | 29.0 | N | Nylon Integral Wheel | ||
฿ 652.07 | 1 Piece(s) | 10 Day(s) | 82 | ~35.00 | No | 30 | Rubber | - | 65 | 21 | 58 | 24.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 719.81 | 1 Piece(s) | 10 Day(s) | 92 | 35.01~80.00 | No | 40 | Rubber | - | 75 | 21 | 68 | 29.0 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 660.03 | 1 Piece(s) | 5 Day(s) | 65 | 35.01~80.00 | No | 40 | Urethane | Gasoline Resistance / Abrasion Resistance / Oil Resistance (Machine Oil) | 50 | 21 | 47 | 21.0 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel |
How can we improve?
How can we improve?