(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster that can be easily mounted to/removed from pipes using a dedicated wrench.
· Ideal for lightweight transport equipment such as wagons, racks, handcarts.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Pipe Shape | Mounting Pipe Outer Diameter T (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,559.34 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Round pipe | φ32 | MC | MC Nylon Integral Wheel | ||
฿ 2,158.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Round pipe | φ32 | MC | MC Nylon Integral Wheel | ||
฿ 2,739.05 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 25 | 118 | 42.0 | Round pipe | φ32 | MC | MC Nylon Integral Wheel | ||
฿ 678.05 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 85 | 25 | 74 | 28.0 | Round pipe | φ32 | N | Nylon Integral Wheel | ||
฿ 704.77 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Round pipe | φ32 | N | Nylon Integral Wheel | ||
฿ 973.75 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Round pipe | φ32 | N | Nylon Integral Wheel | ||
฿ 848.26 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 22 | 83 | 32 | Round pipe | φ32 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,016.10 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 22 | 103 | 39.0 | Round pipe | φ32 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,194.12 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 60 | Rubber | - | 150 | 22 | 118 | 42.0 | Round pipe | φ32 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 749.24 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | Round pipe | φ32 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 800.00 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | Round pipe | φ32 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,114.38 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 27 | 103 | 39.0 | Round pipe | φ32 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,406.79 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 60 | Rubber | - | 150 | 27 | 118 | 42.0 | Round pipe | φ32 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 730.49 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | Round pipe | φ32 | RN | Nylon-Wheel Rubber Winding Wheel | ||
฿ 650.32 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | Round pipe | φ32 | RN | Nylon-Wheel Rubber Winding Wheel | ||
฿ 882.58 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 85 | 27 | 74 | 28.0 | Round pipe | φ32 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 1,040.44 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 27 | 83 | 32 | Round pipe | φ32 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 1,198.60 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 27 | 103 | 39.0 | Round pipe | φ32 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 940.97 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 85 | 27 | 74 | 28.0 | Round pipe | φ32 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 883.81 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 27 | 83 | 32 | Round pipe | φ32 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 1,114.60 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 27 | 103 | 39.0 | Round pipe | φ32 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 1,682.74 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Round pipe | ⌀38 | MC | MC Nylon Integral Wheel | ||
฿ 2,218.99 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Round pipe | ⌀38 | MC | MC Nylon Integral Wheel | ||
฿ 2,740.91 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 25 | 118 | 42.0 | Round pipe | ⌀38 | MC | MC Nylon Integral Wheel | ||
฿ 679.91 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 85 | 25 | 74 | 28.0 | Round pipe | ⌀38 | N | Nylon Integral Wheel | ||
฿ 693.34 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Round pipe | ⌀38 | N | Nylon Integral Wheel | ||
฿ 975.61 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Round pipe | ⌀38 | N | Nylon Integral Wheel | ||
฿ 848.26 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 22 | 83 | 32 | Round pipe | ⌀38 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 998.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 22 | 103 | 39.0 | Round pipe | ⌀38 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,195.98 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 60 | Rubber | - | 150 | 22 | 118 | 42.0 | Round pipe | ⌀38 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 709.85 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | Round pipe | ⌀38 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 786.67 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | Round pipe | ⌀38 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,080.64 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 27 | 103 | 39.0 | Round pipe | ⌀38 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,408.65 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 60 | Rubber | - | 150 | 27 | 118 | 42.0 | Round pipe | ⌀38 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 732.96 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | Round pipe | ⌀38 | RN | Nylon-Wheel Rubber Winding Wheel | ||
฿ 789.85 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | Round pipe | ⌀38 | RN | Nylon-Wheel Rubber Winding Wheel | ||
฿ 926.99 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 85 | 27 | 74 | 28.0 | Round pipe | ⌀38 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 963.18 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 27 | 83 | 32 | Round pipe | ⌀38 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 1,025.00 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 152 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 27 | 103 | 39.0 | Round pipe | ⌀38 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 859.05 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 85 | 27 | 74 | 28.0 | Round pipe | ⌀38 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 869.85 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 126 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 27 | 83 | 32 | Round pipe | ⌀38 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 1,031.75 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 27 | 103 | 39.0 | Round pipe | ⌀38 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 1,555.54 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Round pipe | φ25 | MC | MC Nylon Integral Wheel | ||
฿ 2,158.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Round pipe | φ25 | MC | MC Nylon Integral Wheel | ||
฿ 2,704.77 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 25 | 118 | 42.0 | Round pipe | φ25 | MC | MC Nylon Integral Wheel | ||
฿ 674.18 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 85 | 25 | 74 | 28.0 | Round pipe | φ25 | N | Nylon Integral Wheel | ||
฿ 726.05 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Round pipe | φ25 | N | Nylon Integral Wheel | ||
฿ 969.88 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Round pipe | φ25 | N | Nylon Integral Wheel | ||
฿ 848.26 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 22 | 83 | 32 | Round pipe | φ25 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,012.22 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 22 | 103 | 39.0 | Round pipe | φ25 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,190.24 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 60 | Rubber | - | 150 | 22 | 118 | 42.0 | Round pipe | φ25 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 745.36 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | Round pipe | φ25 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 800.00 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | Round pipe | φ25 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,097.78 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 27 | 103 | 39.0 | Round pipe | φ25 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,235.48 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 60 | Rubber | - | 150 | 27 | 118 | 42.0 | Round pipe | φ25 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 664.47 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | Round pipe | φ25 | RN | Nylon-Wheel Rubber Winding Wheel | ||
฿ 789.85 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | Round pipe | φ25 | RN | Nylon-Wheel Rubber Winding Wheel | ||
฿ 880.18 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 85 | 27 | 74 | 28.0 | Round pipe | φ25 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 978.42 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 27 | 83 | 32 | Round pipe | φ25 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 1,194.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 27 | 103 | 39.0 | Round pipe | φ25 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 816.77 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 85 | 27 | 74 | 28.0 | Round pipe | φ25 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 883.81 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 27 | 83 | 32 | Round pipe | φ25 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 1,047.62 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 27 | 103 | 39.0 | Round pipe | φ25 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 1,556.76 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Square Tubing | □25 | MC | MC Nylon Integral Wheel | ||
฿ 2,158.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Square Tubing | □25 | MC | MC Nylon Integral Wheel | ||
฿ 2,704.77 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 25 | 118 | 42.0 | Square Tubing | □25 | MC | MC Nylon Integral Wheel | ||
฿ 675.41 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 85 | 25 | 74 | 28.0 | Square Tubing | □25 | N | Nylon Integral Wheel | ||
฿ 693.34 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Square Tubing | □25 | N | Nylon Integral Wheel | ||
฿ 971.12 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Square Tubing | □25 | N | Nylon Integral Wheel | ||
฿ 848.26 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 22 | 83 | 32 | Square Tubing | □25 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,013.46 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 22 | 103 | 39.0 | Square Tubing | □25 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,191.48 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 60 | Rubber | - | 150 | 22 | 118 | 42.0 | Square Tubing | □25 | PR | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 699.05 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | Square Tubing | □25 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 819.69 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | Square Tubing | □25 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,111.74 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 60 | Rubber | - | 125 | 27 | 103 | 39.0 | Square Tubing | □25 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,404.15 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 60 | Rubber | - | 150 | 27 | 118 | 42.0 | Square Tubing | □25 | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 664.47 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 50 | Rubber | - | 85 | 27 | 74 | 28.0 | Square Tubing | □25 | RN | Nylon-Wheel Rubber Winding Wheel | ||
฿ 789.85 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 50 | Rubber | - | 100 | 27 | 83 | 32 | Square Tubing | □25 | RN | Nylon-Wheel Rubber Winding Wheel | ||
฿ 881.40 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 85 | 27 | 74 | 28.0 | Square Tubing | □25 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 1,037.81 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 27 | 83 | 32 | Square Tubing | □25 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 1,195.97 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 27 | 103 | 39.0 | Square Tubing | □25 | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings | ||
฿ 816.77 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 85 | 27 | 74 | 28.0 | Square Tubing | □25 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 953.79 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100 | 27 | 83 | 32 | Square Tubing | □25 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 1,111.96 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 125 | 27 | 103 | 39.0 | Square Tubing | □25 | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing | ||
฿ 1,558.27 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Square Tubing | □32 | MC | MC Nylon Integral Wheel | ||
฿ 2,158.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Square Tubing | □32 | MC | MC Nylon Integral Wheel | ||
฿ 2,704.77 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 180 | With Rotation Stopper | 70 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 150 | 25 | 118 | 42.0 | Square Tubing | □32 | MC | MC Nylon Integral Wheel | ||
฿ 676.96 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 107 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 85 | 25 | 74 | 28.0 | Square Tubing | □32 | N | Nylon Integral Wheel | ||
฿ 704.77 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 126 | With Rotation Stopper | 60 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100 | 25 | 83 | 32 | Square Tubing | □32 | N | Nylon Integral Wheel | ||
฿ 837.42 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 152 | With Rotation Stopper | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | Square Tubing | □32 | N | Nylon Integral Wheel |
Loading...
Caster Type | Plug Style | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load | Axial length L(mm) | 52 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish |
Swiveling/Fixed | Swiveling | Part Number | EN |
How can we improve?
How can we improve?