(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A standard, large screw-in caster that has high load resistance and that turns smoothly.
· The product is widely used at factories, offices, etc., has robustness and stability, and is ideal for transporting heavy objects.
Part Number |
---|
413SA-C100 |
413SA-C125 |
413SA-C150 |
420SA-C100 |
420SA-C125 |
420SA-C150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,556.83 | HMM CASTER | 1 Piece(s) | 7 Day(s) | - | 138 | 80.01~140.00 | With Rotation Stopper | 120 | Cast Metal | Heat resistant / Cold Resistance | 100 | 30 | 89 | 35 | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,075.48 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 173 | 140.01~220.00 | With Rotation Stopper | 150 | Cast Metal | Heat resistant / Cold Resistance | 125 | 33 | 105 | 38 | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,481.29 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 196 | 140.01~220.00 | With Rotation Stopper | 160 | Cast Metal | Heat resistant / Cold Resistance | 150 | 35 | 117 | 41 | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,368.55 | HMM CASTER | 1 Piece(s) | 7 Day(s) | - | 138 | 80.01~140.00 | No | 120 | Cast Metal | Heat resistant / Cold Resistance | 100 | 30 | 86 | 35 | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,835.48 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 173 | 140.01~220.00 | No | 150 | Cast Metal | Heat resistant / Cold Resistance | 125 | 33 | 102 | 38 | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,252.26 | HMM CASTER | 1 Piece(s) | 10 Day(s) | - | 196 | 140.01~220.00 | No | 160 | Cast Metal | Heat resistant / Cold Resistance | 150 | 35 | 117 | 41 | C | Integrated Casting Wheel with Resin Bushing |
Loading...
Caster Type | Screw-In Type | Fitting Material | Steel | Screw T or Mounting Screw Hole M | M20×2.5 |
---|---|---|---|---|---|
Load Category | Heavy Load | Axial length L(mm) | 40 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Swiveling | Part Number | SA |
How can we improve?
How can we improve?