1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw-in Type Caster 420EA/415EA Wheel Diameter 80-150mm (Part Number)

HMM CASTER

Screw-in Type Caster 420EA/415EA Wheel Diameter 80-150mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 598.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A chrome-plated screw-in caster that is ideal for equipment that requires a good design and ease-of-use. Widely used for applications in which a good design and ease-of-use is required, such as for office equipment, furniture, indoor transport carts, and lightweight racks.

[Features]
· 420EA: Swivel type, main body chrome-plated.
· 415EA: Swivel type, with stopper, main body chrome-plated (handle has undergone trivalent chromium conversion treatment)

 
Part Number
415EA-N100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 646.11

HMM CASTER 1 Piece(s) 3 Day(s) 126With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332NNylon Integral Wheel

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Load Range(daN) 35.01~80.00 Fitting Material Steel
Screw T or Mounting Screw Hole M M16×2.0 Load Category Light Load Axial length L(mm) 40
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling Part Number EA