(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A chrome-plated screw-in caster that is ideal for equipment that requires a good design and ease-of-use. Widely used for applications in which a good design and ease-of-use is required, such as for office equipment, furniture, indoor transport carts, and lightweight racks.
[Features]
· 420EA: Swivel type, main body chrome-plated.
· 415EA: Swivel type, with stopper, main body chrome-plated (handle has undergone trivalent chromium conversion treatment)
Part Number |
---|
420EA-N125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 839.61 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 152 | No | 70 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 125 | 25 | 103 | 39.0 | N | Nylon Integral Wheel |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 35.01~80.00 | Fitting Material | Steel |
---|---|---|---|---|---|
Screw T or Mounting Screw Hole M | M16×2.0 | Load Category | Light Load | Axial length L(mm) | 40 |
(Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish | Swiveling/Fixed | Swiveling | Part Number | EA |
How can we improve?
How can we improve?