1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Mounted Plate Type Caster 550P/550R Wheel Diameter 38 mm / 50 mm

Flat Mounted Plate Type Caster 550P/550R Wheel Diameter 38 mm / 50 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 358.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low floor type caster that features a low mounting height and satisfies the required load capacity. Used for heavy machinery, work benches, etc., that require stability.

Part Number
550P-N38
550R-N38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Seat B (Plate Width)
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number

฿ 566.67

HMM CASTER 1 Piece(s) 21 Day(s) Swiveling Direct Mount Plate / Dual Wheels704418.0SwivelingP

฿ 358.33

HMM CASTER 1 Piece(s) 21 Day(s) Direct Mount Plate Fixed Type / Dual Wheels74--Fixed TypeR

Loading...

  1. 1

Basic Information

Mounting Height H or H1 and H2(mm) 64 Properties Low Floor Load Range(daN) 80.01~140.00
Stopper (Detail) No Allowable Load 1 piece(daN) 120 Wheel Material Nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) Fitting Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction (X)(mm) 52 Mounting Hole Pitch Transverse Direction (Y)(mm) 52 Mounting Seat A (Plate Length)(mm) 70
Wheel Dia. D(Ø) 38 Car width(mm) 21 Load Category Medium Load
Mounting Hole Diameter P(mm) 8.8 (Metal Fitting/Main Body) Processing - Finish Black Zinc Plating Finish Variety of Vehicles N
Wheel configuration Nylon Integral Wheel