1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flat Mounted Plate Type Caster 420J/413J Wheel Diameter 100-150mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 420J/413J Wheel Diameter 100-150mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,029.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A tough, large caster that has high load resistance and that turns smoothly.
· Widely used for the transport of large machines and heavy objects.
· Total lock.
· Total lock is a stopper mechanism that can lock the swivel and rotation of the wheel simultaneously.
· Free.
· The swivel part and rotation of the wheel are free.
· Locked.
· The swivel part and rotation of the wheel are locked.
· 413J employs the total lock mechanism.
· The wheel includes a radial ball bearing.
· Products with a left-side lever are also available.

Part Number
413J-RBB150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 1,731.87

HMM CASTER 1 Piece(s) 5 Day(s) 199140.01~220.00Total Lock Caster220Rubber-90(100)90(100)1201201504011841RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number J