(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A tough, large caster that has high load resistance and that turns smoothly.
· Widely used for the transport of large machines and heavy objects.
· Total lock.
· Total lock is a stopper mechanism that can lock the swivel and rotation of the wheel simultaneously.
· Free.
· The swivel part and rotation of the wheel are free.
· Locked.
· The swivel part and rotation of the wheel are locked.
· 413J employs the total lock mechanism.
· The wheel includes a radial ball bearing.
· Products with a left-side lever are also available.
Part Number |
---|
413J-RBB100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,222.23 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 140 | 80.01~140.00 | Total Lock Caster | 140 | Rubber | - | 70(80) | 70(80) | 100 | 100 | 100 | 32 | 97 | 35 | RBB | Iron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings |
Loading...
Caster Type | Swiveling Direct Mount Plate | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Swiveling/Fixed | Swiveling | Part Number | J |
How can we improve?
How can we improve?