1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Mounted Plate Type Caster 400S/419S Wheel Diameter 100-150mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 400S/419S Wheel Diameter 100-150mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 855.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high quality large caster that has strong resistance against loads and that turns smoothly.
· With a large mounting base, it is widely used for the transport of large machines and heavy objects.
· The swivel parts includes two vertically arranged steel balls.

 
Part Number
400S-R125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 1,166.67

HMM CASTER 1 Piece(s) 21 Day(s) -174140.01~220.00No150Rubber-80(90)80(90)1201201253810238RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic Information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number S

Please check the type/dimensions/specifications of the part 400S-R125 in the Flat Mounted Plate Type Caster 400S/419S Wheel Diameter 100-150mm series.

Products with similar specification

Part Number
400S-CHR100
400S-CHR125
400S-CHR150
400S-R150
400S-RB100
400S-RB125
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

฿ 1,513.66

1 Piece(s) 10 Day(s) -14080.01~140.00No120Rubber-70(80)70(80)108108100328635CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

฿ 2,010.25

1 Piece(s) 10 Day(s) -174140.01~220.00No150Rubber-80(90)80(90)1201201253810238CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

฿ 2,351.63

1 Piece(s) 10 Day(s) -199140.01~220.00No160Rubber-90(100)90(100)1301301504011841CHRNylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings

฿ 1,419.35

1 Piece(s) 5 Day(s) -199140.01~220.00No160Rubber-90(100)90(100)1301301504011841RIron Plate Wheel Rubber Winding Wheel with Resin Bushing

฿ 855.00

1 Piece(s) 21 Day(s) -14080.01~140.00No120Rubber-70(80)70(80)108108100328635RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings

฿ 1,283.23

1 Piece(s) 5 Day(s) -174140.01~220.00No150Rubber-80(90)80(90)1201201253810238RBIron Plate Wheel Rubber Winding Wheel with Roller Bearings