1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Fixed Plate Type Caster 420SR, 420SRP, 50 to 75 mm Wheel Diameter (Part Number)

HMM CASTER

Flat Fixed Plate Type Caster 420SR, 420SRP, 50 to 75 mm Wheel Diameter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 191.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality rigid casters that can be used together with swiveling type casters 420S, 413S.
[Features]
· Can be combined for use.
· Wheel material and wheel diameter can be selected based on the application.
[Applications]
· Optimal for factory, stores, and office.

 
Part Number
420SR-C75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration

฿ 715.60

HMM CASTER 1 Piece(s) 5 Day(s) 9380Cast MetalHeat resistant / Cold Resistance28477525SRCIntegrated Casting Wheel

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Load Range(daN) 35.01~80.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction (X)(mm) 55
Mounting Seat A (Plate Length)(mm) 70 Load Category Light Load Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Fixed Type