(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality rigid casters that can be used together with swiveling type casters 420S, 413S.
[Features]
· Can be combined for use.
· Wheel material and wheel diameter can be selected based on the application.
[Applications]
· Optimal for factory, stores, and office.
Part Number |
---|
420SR-UB75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 612.00 | HMM CASTER | 1 Piece(s) | Same day | 93 | 80 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 28 | 47 | 75 | 27 | SR | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Load Range(daN) | 35.01~80.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction (X)(mm) | 55 |
Mounting Seat A (Plate Length)(mm) | 70 | Load Category | Light Load | Mounting Hole Diameter P(mm) | 8.8 |
(Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Fixed Type |
Please check the type/dimensions/specifications of the part 420SR-UB75 in the Flat Fixed Plate Type Caster 420SR, 420SRP, 50 to 75 mm Wheel Diameter series.
Part Number |
---|
420SR-N50 |
420SR-N65 |
420SR-N75 |
420SRP-C65 |
420SRP-C75 |
420SRP-N50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 313.34 | 1 Piece(s) | 10 Day(s) | 70 | 60 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 50 | 25 | SR | N | Nylon Integral Wheel | ||
฿ 311.93 | 1 Piece(s) | 10 Day(s) | 85 | 70 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 65 | 25 | SR | N | Nylon Integral Wheel | ||
฿ 191.67 | 1 Piece(s) | 21 Day(s) | 93 | 80 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 28 | 47 | 75 | 25 | SR | N | Nylon Integral Wheel | ||
฿ 604.87 | 1 Piece(s) | 10 Day(s) | 85 | 70 | Cast Metal | Cold Resistance / Heat resistant | 42 | 60 | 65 | 25 | SRP | C | Integrated Casting Wheel | ||
฿ 689.54 | 1 Piece(s) | 10 Day(s) | 93 | 80 | Cast Metal | Cold Resistance / Heat resistant | 42 | 60 | 75 | 25 | SRP | C | Integrated Casting Wheel | ||
฿ 337.44 | 1 Piece(s) | 10 Day(s) | 70 | 60 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 42 | 60 | 50 | 25 | SRP | N | Nylon Integral Wheel |
How can we improve?
How can we improve?