1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 420SR/420SRP Wheel Diameter 100-150mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 665.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fixed type caster that can be used together with the "Master series" 420YS/413YS in which special steel is used. Widely used in various environments such as factories, shops, and offices.

 
Part Number
420SR-URB125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Wheel color Part Number Variety of Vehicles Electrical Conductivity Wheel configuration

฿ 2,190.37

HMM CASTER 1 Piece(s) 5 Day(s) 168140.01~220.00150UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100(112)56(53)1409412538CreamSRURBNoIron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish Swiveling/Fixed Fixed Type