(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed type caster that can be used together with the "Master series" 420YS/413YS in which special steel is used. Widely used in various environments such as factories, shops, and offices.
Part Number |
---|
420SRP-CHR100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Wheel color | Part Number | Variety of Vehicles | Electrical Conductivity | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,422.05 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Black | SRP | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
(Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish | Swiveling/Fixed | Fixed Type |
How can we improve?
How can we improve?