(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed type caster that can be used together with the "Master series" 420YS/413YS in which special steel is used. Widely used in various environments such as factories, shops, and offices.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Wheel color | Part Number | Variety of Vehicles | Electrical Conductivity | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,081.94 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | 120 | Cast Metal | Heat resistant / Cold Resistance | 80(90) | 45(50) | 110 | 78 | 100 | 30 | - | SR | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,453.34 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 168 | 140.01~220.00 | 150 | Cast Metal | Heat resistant / Cold Resistance | 100(112) | 56(53) | 140 | 94 | 125 | 33 | - | SR | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,905.81 | HMM CASTER | 1 Piece(s) | 12 Day(s) | 190 | 140.01~220.00 | 160 | Cast Metal | Heat resistant / Cold Resistance | 100(112) | 56(53) | 140 | 94 | 150 | 35 | - | SR | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,238.10 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Black | SR | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 1,728.89 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black | SR | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,042.54 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Black | SR | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,105.64 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 140.01~220.00 | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 80(90) | 45(50) | 110 | 78 | 100 | 33 | Black | SR | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,098.67 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 200 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100(112) | 56(53) | 140 | 94 | 125 | 43 | Black | SR | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,673.13 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 220.01~320.00 | 230 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100(112) | 56(53) | 140 | 94 | 150 | 43 | Black | SR | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 665.40 | HMM CASTER | 1 Piece(s) | 7 Day(s) | 132 | 80.01~140.00 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 80(90) | 45(50) | 110 | 78 | 100 | 32 | White/Black/Gray | SR | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,016.67 | HMM CASTER | 1 Piece(s) | 21 Day(s) | 168 | 140.01~220.00 | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100(112) | 56(53) | 140 | 94 | 125 | 35 | White/Black/Gray | SR | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,370.16 | HMM CASTER | 1 Piece(s) | 7 Day(s) | 190 | 140.01~220.00 | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100(112) | 56(53) | 140 | 94 | 150 | 35 | White/Black/Gray | SR | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,048.31 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 140.01~220.00 | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 80(90) | 45(50) | 110 | 78 | 100 | 29 | White/Black | SR | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,453.34 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 200 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100(112) | 56(53) | 140 | 94 | 125 | 35 | White/Black | SR | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,690.13 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 220.01~320.00 | 230 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100(112) | 56(53) | 140 | 94 | 150 | 35 | White/Black | SR | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,276.03 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 80(90) | 45(50) | 110 | 78 | 100 | 32 | - | SR | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 2,375.63 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100(112) | 56(53) | 140 | 94 | 125 | 38 | - | SR | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,183.38 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 100(112) | 56(53) | 140 | 94 | 150 | 42 | - | SR | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 723.18 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Black | SR | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,075.45 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black | SR | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,187.00 | HMM CASTER | 1 Piece(s) | 15 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Black | SR | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 710.00 | HMM CASTER | 1 Piece(s) | 20 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Black | SR | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,242.52 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black | SR | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,386.31 | CASTER | 1 Piece(s) | 19 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black / gray | SR | RB | Presence | Iron Plate Wheel Conductive Urethane Wheel with Roller Bearings | ||
฿ 1,480.64 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Black | SR | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,622.14 | CASTER | 1 Piece(s) | 19 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Black / gray | SR | RB | Presence | Iron Plate Wheel Conductive Urethane Wheel with Roller Bearings | ||
฿ 1,001.27 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 140.01~220.00 | 160 | Rubber | - | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Black | SR | RBB | No | Iron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 1,410.16 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 168 | 140.01~220.00 | 200 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black | SR | RBB | No | Iron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 1,714.29 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 220.01~320.00 | 230 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Black | SR | RBB | No | Iron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 1,142.86 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 132 | 140.01~220.00 | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Black | SR | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,655.96 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 168 | 140.01~220.00 | 200 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black | SR | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,642.44 | CASTER | 1 Piece(s) | 19 Day(s) | 168 | 140.01~220.00 | 150 | Urethane | Antistatic | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Black | SR | UB | No | Nylon-Wheel Anti-Static Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 2,036.93 | HMM CASTER | 1 Piece(s) | 3 Day(s) | 190 | 220.01~320.00 | 230 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100(112) | 56(53) | 140 | 94 | 150 | 38 | Black | SR | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 2,013.77 | CASTER | 1 Piece(s) | 19 Day(s) | 190 | 140.01~220.00 | 160 | Urethane | Antistatic | 100(112) | 56(53) | 140 | 94 | 150 | 38 | Black | SR | UB | No | Nylon-Wheel Anti-Static Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,498.11 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 132 | 140.01~220.00 | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Cream | SR | UBB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 1,941.28 | HMM CASTER | 1 Piece(s) | 8 Day(s) | 168 | 140.01~220.00 | 200 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Cream | SR | UBB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 2,238.58 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 190 | 220.01~320.00 | 230 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Cream | SR | UBB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 1,438.92 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | 120 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 80(90) | 45(50) | 110 | 78 | 100 | 32 | Cream | SR | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,190.37 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 168 | 140.01~220.00 | 150 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100(112) | 56(53) | 140 | 94 | 125 | 38 | Cream | SR | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,429.86 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Cream | SR | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 794.29 | HMM CASTER | 1 Piece(s) | 14 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 80(90) | 45(50) | 110 | 78 | 100 | 34 | Black | SR | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,164.09 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 125 | 40 | Black | SR | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,354.59 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Black | SR | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 947.94 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 80(90) | 45(50) | 110 | 78 | 100 | 34 | Black | SR | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,371.43 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 125 | 40 | Black | SR | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,575.24 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 100(112) | 56(53) | 140 | 94 | 150 | 40 | Black | SR | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 848.33 | HMM CASTER | 1 Piece(s) | 35 Day(s) | 132 | 80.01~140.00 | 120 | Cast Metal | Heat resistant / Cold Resistance | 68(71) | 68(71) | 90 | 90 | 100 | 30 | - | SRP | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,666.09 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Cast Metal | Heat resistant / Cold Resistance | 75(80) | 75(80) | 106 | 111 | 125 | 33 | - | SRP | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,020.48 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Cast Metal | Heat resistant / Cold Resistance | 75(80) | 75(80) | 106 | 111 | 150 | 35 | - | SRP | C | No | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,422.05 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Black | SRP | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 1,743.83 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 125 | 38 | Black | SRP | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,156.14 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 150 | 40 | Black | SRP | CHR | No | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings | ||
฿ 2,161.46 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 140.01~220.00 | 160 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 33 | Black | SRP | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,141.70 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 200 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 106 | 111 | 125 | 43 | Black | SRP | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 3,698.11 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 220.01~320.00 | 230 | [Nylon] MC Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 106 | 111 | 150 | 43 | Black | SRP | MCB | No | MC Nylon Integral Wheel With Radial Ball Bearing | ||
฿ 866.30 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | White/Black/Gray | SRP | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,407.35 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 106 | 111 | 125 | 35 | White/Black/Gray | SRP | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,592.24 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 106 | 111 | 150 | 35 | White/Black/Gray | SRP | N | No | Nylon Integral Wheel with Resin Bushing | ||
฿ 1,166.19 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 140.01~220.00 | 160 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 29 | White/Black | SRP | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,525.54 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 200 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 106 | 111 | 125 | 35 | White/Black | SRP | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,742.92 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 220.01~320.00 | 230 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 106 | 111 | 150 | 35 | White/Black | SRP | NRB | No | Nylon Integral Wheel with Radial Ball Bearings | ||
฿ 1,401.17 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | - | SRP | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 2,339.63 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 106 | 111 | 125 | 38 | - | SRP | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 3,225.89 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Phenol | Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 75(80) | 75(80) | 106 | 111 | 150 | 42 | - | SRP | PH | No | Phenol Integrated Wheel Resin Bushings Built-In | ||
฿ 972.70 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Black | SRP | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,276.00 | HMM CASTER | 1 Piece(s) | 7 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 125 | 38 | Black | SRP | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 1,429.93 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 150 | 40 | Black | SRP | R | No | Iron Plate Wheel Rubber Winding Wheel with Resin Bushing | ||
฿ 942.17 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Black | SRP | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,424.14 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 125 | 38 | Black | SRP | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,575.80 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 150 | 40 | Black | SRP | RB | No | Iron Plate Wheel Rubber Winding Wheel with Roller Bearings | ||
฿ 1,126.35 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 132 | 140.01~220.00 | 160 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Black | SRP | RBB | No | Iron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 1,471.79 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 168 | 140.01~220.00 | 200 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 125 | 38 | Black | SRP | RBB | No | Iron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 1,736.56 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 220.01~320.00 | 230 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 150 | 40 | Black | SRP | RBB | No | Iron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings | ||
฿ 1,335.81 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 132 | 140.01~220.00 | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Black | SRP | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,873.41 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 200 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 106 | 111 | 125 | 38 | Black | SRP | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 2,262.49 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 220.01~320.00 | 230 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 106 | 111 | 150 | 38 | Black | SRP | UB | No | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings | ||
฿ 1,660.08 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 132 | 140.01~220.00 | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Cream | SRP | UBB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 1,979.51 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 168 | 140.01~220.00 | 200 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 106 | 111 | 125 | 38 | Cream | SRP | UBB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 2,303.28 | HMM CASTER | 1 Piece(s) | 13 Day(s) | 190 | 220.01~320.00 | 230 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 106 | 111 | 150 | 40 | Cream | SRP | UBB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings | ||
฿ 1,350.00 | HMM CASTER | 1 Piece(s) | 20 Day(s) | 132 | 80.01~140.00 | 120 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Cream | SRP | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,208.22 | HMM CASTER | 1 Piece(s) | 12 Day(s) | 168 | 140.01~220.00 | 150 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 106 | 111 | 125 | 38 | Cream | SRP | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 2,467.54 | HMM CASTER | 1 Piece(s) | 5 Day(s) | 190 | 140.01~220.00 | 160 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 75(80) | 75(80) | 106 | 111 | 150 | 40 | Cream | SRP | URB | No | Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings | ||
฿ 1,004.06 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 34 | Black | SRP | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,325.49 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 125 | 40 | Black | SRP | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,499.25 | HMM CASTER | 1 Piece(s) | 15 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 150 | 40 | Black | SRP | WR | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Resin Bushing | ||
฿ 1,038.73 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 132 | 80.01~140.00 | 120 | Rubber | - | 68(71) | 68(71) | 90 | 90 | 100 | 34 | Black | SRP | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,441.27 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 168 | 140.01~220.00 | 150 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 125 | 40 | Black | SRP | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings | ||
฿ 1,612.07 | HMM CASTER | 1 Piece(s) | 10 Day(s) | 190 | 140.01~220.00 | 160 | Rubber | - | 75(80) | 75(80) | 106 | 111 | 150 | 40 | Black | SRP | WRB | No | Iron Plate Wheel Wide Width Rubber Winding Wheel with Roller Bearings |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 |
(Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish | Swiveling/Fixed | Fixed Type |
How can we improve?
How can we improve?