(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster that has good stability, excellent traveling performance, and outstanding durability thanks its low mounting height and wide wheel. This popular caster is used for wood and steel export products, etc.
Part Number |
---|
440G-C65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Load Category | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 653.50 | HMM CASTER | 1 Piece(s) | 7 Day(s) | Swiveling Direct Mount Plate | 82 | 80.01~140.00 | 90 | Cast Metal | Heat resistant / Cold Resistance | 76 | 44 | 95 | 70 | 65 | 25 | 56 | Light Load | 8.5 | 22.0 | Swiveling | G | C | Integrated Casting Wheel with Resin Bushing |
Loading...
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
How can we improve?
How can we improve?