1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flat Mounted Plate Type Caster 440G/440R Wheel Diameter 65-125mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 440G/440R Wheel Diameter 65-125mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 386.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster that has good stability, excellent traveling performance, and outstanding durability thanks its low mounting height and wide wheel. This popular caster is used for wood and steel export products, etc.

 
Part Number
440G-R75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Diameter P
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

฿ 710.72

HMM CASTER 1 Piece(s) 5 Day(s) Swiveling Direct Mount Plate9335.01~80.0080Rubber-876010580753360Light Load8.521.0SwivelingGRRubber Integrated Wheels Containing Resin Bush

Loading...

  1. 1

Basic Information

Stopper (Detail) No Fitting Material Steel Mounting Hole Type Round hole
(Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish