(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster that has good stability, excellent traveling performance, and outstanding durability thanks its low mounting height and wide wheel. This popular caster is used for wood and steel export products, etc.
Part Number |
---|
440G-R65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Load Category | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 391.67 | HMM CASTER | 1 Piece(s) | 21 Day(s) | Swiveling Direct Mount Plate | 82 | 35.01~80.00 | 70 | Rubber | - | 76 | 44 | 95 | 70 | 65 | 28 | 56 | Light Load | 8.5 | 22.0 | Swiveling | G | R | Rubber Integrated Wheels Containing Resin Bush |
Loading...
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
(Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Please check the type/dimensions/specifications of the part 440G-R65 in the Flat Mounted Plate Type Caster 440G/440R Wheel Diameter 65-125mm series.
Part Number |
---|
440G-C75 |
440G-N100 |
440G-N65 |
440G-R75 |
440R-C100 |
440R-C125 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Swivel Radius (mm) | Load Category | Mounting Hole Diameter P (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 830.97 | 1 Piece(s) | 5 Day(s) | Swiveling Direct Mount Plate | 93 | 80.01~140.00 | 100 | Cast Metal | Cold Resistance / Heat resistant | 87 | 60 | 105 | 80 | 75 | 31 | 60 | Medium Load | 8.5 | 21.0 | Swiveling | G | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 1,071.12 | 1 Piece(s) | 10 Day(s) | Swiveling Direct Mount Plate | 125 | 80.01~140.00 | 120 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 102 | 76 | 127 | 102 | 100 | 40 | 78 | Medium Load | 10.5 | 27.0 | Swiveling | G | N | Nylon Integral Wheel | ||
฿ 459.05 | 1 Piece(s) | 5 Day(s) | Swiveling Direct Mount Plate | 82 | 80.01~140.00 | 90 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | 76 | 44 | 95 | 70 | 65 | 28 | 56 | Light Load | 8.5 | 22.0 | Swiveling | G | N | Nylon Integral Wheel | ||
฿ 710.72 | 1 Piece(s) | 5 Day(s) | Swiveling Direct Mount Plate | 93 | 35.01~80.00 | 80 | Rubber | - | 87 | 60 | 105 | 80 | 75 | 33 | 60 | Light Load | 8.5 | 21.0 | Swiveling | G | R | Rubber Integrated Wheels Containing Resin Bush | ||
฿ 1,235.47 | 1 Piece(s) | 12 Day(s) | Direct Mount Plate Fixed Type | 125 | 80.01~140.00 | 120 | Cast Metal | Cold Resistance / Heat resistant | 125 | 51 | 156 | 82 | 100 | 35 | - | Medium Load | 10.5 | - | Fixed Type | R | C | Integrated Casting Wheel with Resin Bushing | ||
฿ 2,050.97 | 1 Piece(s) | 10 Day(s) | Direct Mount Plate Fixed Type | 159 | 80.01~140.00 | 140 | Cast Metal | Cold Resistance / Heat resistant | 125 | 64 | 156 | 96 | 125 | 45 | - | Medium Load | 10.5 | - | Fixed Type | R | C | Integrated Casting Wheel with Resin Bushing |
How can we improve?
How can we improve?