(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Casters with robustness and stability in which the mounting base and mounting dimensions are the same for the swivel type and the fixed type for each size.
· Widely used in various environments such as factories, shops, and offices.
Part Number |
---|
420MR-RB75-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Caster Type | Mounting Height H or H1 and H2 (mm) | Stopper (Detail) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (Ø) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | V (mm) | K (mm) | Swiveling/Fixed | Color Tone | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 756.13 | HMM CASTER | 1 Piece(s) | 12 Day(s) | Direct Mount Plate Fixed Type | 102 | No | 60 | Rubber | - | 75 | - | - | - | - | Fixed Type | Gray | MR | RB | Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings |
Loading...
Load Range(daN) | 35.01~80.00 | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
---|---|---|---|---|---|
Mounting Hole Pitch Longitudinal direction (X)(mm) | 76(87) | Mounting Hole Pitch Transverse Direction (Y)(mm) | 57(60) | Mounting Seat A (Plate Length)(mm) | 105 |
Mounting Seat B (Plate Width)(mm) | 80 | Car width(mm) | 32 | Load Category | Light Load |
Mounting Hole Diameter P(mm) | 8.6 | (Metal Fitting/Main Body) Processing - Finish | Chrome Plating Finish |
How can we improve?
How can we improve?