1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Flat Mounted Plate Type Caster 420M/415M/420MR Wheel Diameter 75-125mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 420M/415M/420MR Wheel Diameter 75-125mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 756.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Casters with robustness and stability in which the mounting base and mounting dimensions are the same for the swivel type and the fixed type for each size.
· Widely used in various environments such as factories, shops, and offices.

Part Number
420M-KUB100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H or H1 and H2
(mm)
Stopper (Detail) Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
K
(mm)
Swiveling/Fixed Color Tone Part Number Variety of Vehicles Wheel configuration

฿ 1,392.41

HMM CASTER 1 Piece(s) 10 Day(s) Swiveling Direct Mount Plate125No70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)1008432--SwivelingBlackMKUBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic Information

Load Range(daN) 35.01~80.00 Fitting Material Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction (X)(mm) 76(87) Mounting Hole Pitch Transverse Direction (Y)(mm) 57(60) Mounting Seat A (Plate Length)(mm) 105
Mounting Seat B (Plate Width)(mm) 80 Car width(mm) 32 Load Category Light Load
Mounting Hole Diameter P(mm) 8.6 (Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish