(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard fixed type caster that can be used together with swivel type casters 420G/415G. Highest production volume and used for a wide range of applications.
Part Number |
---|
420R-UR75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Mounting Hole Diameter P (mm) | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 533.00 | HMM CASTER | 1 Piece(s) | 15 Day(s) | 90 | 35.01~80.00 | 65 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | Round hole | 55 | 28 | 70 | 47 | 75 | 27 | 8.8 | R | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing |
Loading...
Caster Type | Direct Mount Plate Fixed Type | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing | Swiveling/Fixed | Fixed Type |
Please check the type/dimensions/specifications of the part 420R-UR75 in the Flat Mounted Plate Type Caster 420R/420GRP Wheel Diameter 25-75mm series.
Part Number |
---|
420GRP-C65 |
420GRP-C75 |
420GRP-MC65 |
420GRP-MC75 |
420GRP-N65 |
420GRP-N75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Wheel Dia. D (Ø) | Car width (mm) | Mounting Hole Diameter P (mm) | Part Number | Variety of Vehicles | Wheel configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 590.17 | 1 Piece(s) | 10 Day(s) | 80 | 35.01~80.00 | 60 | Cast Metal | Cold Resistance / Heat resistant | Round hole | 55 | 42 | 70 | 60 | 65 | 25 | 8.8 | GRP | C | Integrated Casting Wheel | ||
฿ 671.83 | 1 Piece(s) | 10 Day(s) | 90 | 35.01~80.00 | 70 | Cast Metal | Cold Resistance / Heat resistant | Round hole | 55 | 42 | 70 | 60 | 75 | 25 | 8.8 | GRP | C | Integrated Casting Wheel | ||
฿ 965.72 | 1 Piece(s) | 10 Day(s) | 80 | 35.01~80.00 | 60 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round hole | 55 | 42 | 70 | 60 | 65 | 25 | 8.8 | GRP | MC | MC Nylon Integral Wheel | ||
฿ 1,093.23 | 1 Piece(s) | 10 Day(s) | 90 | 35.01~80.00 | 70 | [Nylon] MC Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round hole | 55 | 42 | 70 | 60 | 75 | 25 | 8.8 | GRP | MC | MC Nylon Integral Wheel | ||
฿ 347.77 | 1 Piece(s) | 5 Day(s) | 80 | 35.01~80.00 | 55 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round hole | 55 | 42 | 70 | 60 | 65 | 25 | 8.8 | GRP | N | Nylon Integral Wheel | ||
฿ 365.36 | 1 Piece(s) | 10 Day(s) | 90 | 35.01~80.00 | 65 | [Nylon] Nylon | Gasoline Resistance / Abrasion Resistance / Chemical Resistance (Weak Acids/Alkalis) / Oil Resistance (Machine Oil) | Round hole | 55 | 42 | 70 | 60 | 75 | 25 | 8.8 | GRP | N | Nylon Integral Wheel |
How can we improve?
How can we improve?