1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Mounted Plate Type Caster 420R/420GRP Wheel Diameter 25-75mm (Part Number)

HMM CASTER

Flat Mounted Plate Type Caster 420R/420GRP Wheel Diameter 25-75mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 41.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard fixed type caster that can be used together with swivel type casters 420G/415G. Highest production volume and used for a wide range of applications.

 
Part Number
420R-UR32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(Ø)
Car width
(mm)
Mounting Hole Diameter P
(mm)
Part Number Variety of Vehicles Wheel configuration

฿ 95.24

HMM CASTER 1 Piece(s) 5 Day(s) 42~35.0018UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round holes (two holes)29-362032144.2RURNylon-Wheel Thermoplastic Urethane Foam Winding Wheel

Loading...

  1. 1

Basic Information

Caster Type Direct Mount Plate Fixed Type Stopper (Detail) No Fitting Material Steel
Load Category Light Load (Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Swiveling/Fixed Fixed Type