Daidyne Flanged Bushing DDK05 Series

Brand :
DAIDO METAL

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

This environmentally friendly, "lead-free," "complete lubrication-free" bearing requires no additional lubricant and does not use any lead at all.
Daidyne DDK05 is a composite bearing that combines a low-friction polytetrafluoroethylene (PTFE) bearing surface through the use of a special filler agent, with the strength and dimensional stability of a metal backing.
[Features]
· The bearing surface slides smoothly without lubrication because its dynamic friction coefficient and static friction coefficient are extremely small.
· So-called "Stick Slip" does not occur.
· Safe to use in oil.
· Can be used within a temperature range of -200°C to +280°C.
· Suitable for use in different applications, including high-load, impact load, intermittent operation and oscillating motions.
· Free from electrostatic induction (when installed, each bearing has an electrical resistance of 1 to 10 Ω per 1 cm^2).
· Bearing surface has superior chemical resistance. It is also not affected by solvents, such as petroleum and alcohol.
· Will not damage the mating shaft.
· An extraordinarily long service lifespan.
· Bearing is lightweight and thin (3 mm at its thickest), which is why it does not require much space. In other words, the design is compact.
· Minimizes operating noise.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat