Daidyne Bushing DDK05 Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Compound bearing (bushing type) with low friction characteristics and the strength and dimensional stability of metal materials.
This environmentally friendly, "lead-free," "complete lubrication-free" bearing requires no additional lubricant and does not use any lead at all.
Daidyne DDK05 is a composite bearing that combines a low-friction polytetrafluoroethylene (PTFE) bearing surface through the use of a special filler agent, with the strength and dimensional stability of a metal backing.
[Features]
· The bearing surface slides smoothly without lubrication because its dynamic friction coefficient and static friction coefficient are extremely small.
· No "Stick-Slip."
· Also safe to use in oil.
· Can be used within a temperature range of -200°C to +280°C.
· Suitable for use in different applications, including high-load, impact load, intermittent operation and oscillating motions.
· Free from electrostatic induction (when installed, each bearing has an electrical-resistance of 1 to 10 Ω per 1 cm2).
· The bearing surface has superior chemical-resistance and is not affected by solvents such as petroleum and alcohol.
· Will not damage the mating shaft.
· An extraordinarily long service lifespan.
· The bearing is lightweight and thin (up to 3 mm), with a compact design that does not take up much space.
· Minimizes operating noise.