(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal-based lubrication-free bearing (finished bushings) in which a solid lubricant is finely and uniformly dispersed throughout the metal-based material.
[Features]
· Bronze-based metals are offered as the standard material and standard product (finished bushing) for the Thermalloy Type D (leaded bronze products can be made to order).
Types | Straight Type | Metal Material | Bronze | Environment | Foreign object Resistance / In Water |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | Maximum Allowable Surface Pressure P(N/mm2) | 10 |
Maximum Allowable Velocity V(m/s) | 0.85 | Housing I.D. Fitting Tolerance | H7 | Lubrication | Non-Lubricated |
Operating Temperature Range(°C) | ::+200 |
Please check the type/dimensions/specifications of the part DM101610 in the Thermalloy, D Type DM Series series.
Part Number |
---|
DM10012040 |
DM10012060 |
DM101615 |
DM101620 |
DM121810 |
DM121815 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Full Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 4,672.48 | 1 Piece(s) | 34 Day(s) | 10 | 100 | 120 | 40 | ||
฿ 6,330.65 | 1 Piece(s) | 3 Day(s) | 10 | 100 | 120 | 60 | ||
฿ 618.34 | 1 Piece(s) | Same day | 10 | 10 | 16 | 15 | ||
฿ 682.86 | 1 Piece(s) | 3 Day(s) | 10 | 10 | 16 | 20 | ||
฿ 580.64 | 1 Piece(s) | 3 Day(s) | 10 | 12 | 18 | 10 | ||
฿ 652.41 | 1 Piece(s) | 3 Day(s) | 10 | 12 | 18 | 15 |
How can we improve?
How can we improve?