(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The bearing is made of plastic materials with excellent properties, one of which is polyacetal resin. This resin is implanted with oleophilic fibers and special fillers with a uniform dispersion. The result is an oil-retaining bearing with self-lubricating properties.
[Features]
· 1. Can be used lubrication-free.
· 2. Excellent load capacity characteristics and abrasion-resistance characteristics.
· 3. Excellent low coefficient of friction (μ = 0.01 to 0.15) and speed characteristics.
· 4. Quiet operation and no stick-slip phenomenon.
· 5. No damage on the opponent side.
· 6. High tolerance for shaft misalignment.
Types | Straight Type | Resin Base | Oil contained POM (oil contained polyacetal) | Environment | Standard |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1~5.0 | Maximum Allowable PV Value(N/mm2•m/s) | 2.45 | Maximum Allowable Surface Pressure P(N/mm2) | 17.5 |
Maximum Allowable Velocity V(m/s) | 0.85 | Housing I.D. Fitting Tolerance | H7 | Lubrication | Non-Lubricated |
Operating Temperature Range(°C) | -40::+80 |
Please check the type/dimensions/specifications of the part DBS0406 in the Daibest Bushing DBS02 Series series.
Part Number |
---|
DBS0303 |
DBS0305 |
DBS0404 |
DBS0505 |
DBS0508 |
DBS0510 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. (Ø) | O.D. (Ø) | Full Length (mm) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 28.39 | 1 Piece(s) | 3 Day(s) | 10 | 3 | 5 | 3 | 1 | ||
฿ 28.40 | 1 Piece(s) | 3 Day(s) | 10 | 3 | 5 | 5 | 1 | ||
฿ 26.58 | 1 Piece(s) | 3 Day(s) | 10 | 4 | 6 | 4 | 1 | ||
฿ 26.59 | 1 Piece(s) | 3 Day(s) | 10 | 5 | 7 | 5 | 1 | ||
฿ 26.60 | 1 Piece(s) | 3 Day(s) | 10 | 5 | 7 | 8 | 1 | ||
฿ 26.61 | 1 Piece(s) | 3 Day(s) | 10 | 5 | 7 | 10 | 1 |
How can we improve?
How can we improve?