(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used to support level adjustments of heavy-load machinery from the bottom
[Features]
· Effective when arranging machines of different heights in a line, cleaning the bottom surface of machines and during maintenance
Part Number |
---|
LPH-0710 |
LPH-0710-H13 |
LPH-0710-H20 |
LPH-0710-M |
LPH-1012 |
LPH-1012-H13 |
LPH-1012-H20 |
LPH-1012-H24 |
LPH-1012-M |
LPH-1212 |
LPH-1212-H20 |
LPH-1212-H24 |
LPH-1212-M |
LPH-1515 |
LPH-1515-H20 |
LPH-1515-H24 |
LPH-1515-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Bottom Dimensions | Height (mm) | I.D. (φ) | Screw Size M |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,606.10 | IWT SET BASE LPH | 1 Piece(s) | Same day | 10 | Stationary Type | φ100 | 75 | - | - | ||
฿ 1,698.68 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ100 | 75 | 13 | - | ||
฿ 1,646.62 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ100 | 76 | 20 | - | ||
฿ 1,646.62 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Fastening Type | φ100 | 75 | - | 10X1.5 | ||
฿ 2,281.50 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Stationary Type | φ120 | 100 | - | - | ||
฿ 2,210.81 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ120 | 100 | 13 | - | ||
฿ 2,326.22 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ120 | 100 | 20 | - | ||
฿ 2,326.22 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ120 | 100 | 24 | - | ||
฿ 2,210.81 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Fastening Type | φ120 | 100 | - | 10X1.5 | ||
฿ 2,976.96 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Stationary Type | φ125 | 125 | - | - | ||
฿ 3,223.58 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ125 | 125 | 20 | - | ||
฿ 3,223.58 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ125 | 125 | 24 | - | ||
฿ 3,223.58 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Fastening Type | φ120 | 125 | - | 10X1.5 | ||
฿ 4,408.29 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Stationary Type | φ150 | 150 | - | - | ||
฿ 4,814.53 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ150 | 150 | 20 | - | ||
฿ 4,814.53 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Anchor Type | φ150 | 150 | 24 | - | ||
฿ 4,814.53 | IWT SET BASE LPH | 1 Piece(s) | 8 Day(s) | 10 | Fastening Type | φ150 | 150 | - | 10X1.5 |
Loading...
Material | FC250 | Surface Treatment | Nickel Chromium Plating |
---|
How can we improve?
How can we improve?