1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Tube Bracket Z Type 2

Air Tube Bracket Z Type 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 453.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standardized mounting brackets compatible with φ4 to 10 air tubes. Layout is less cluttered for easier maintenance.

 
Part Number
ATZ2-01S
ATZ2-02S
ATZ2-03S
ATZ2-04S
ATZ2-05S
ATZ2-06S
ATZ2-07S
ATZ2-08S
ATZ2-09S
ATZ2-10S
ATZ2-11S
ATZ2-12S
ATZ2-13S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRubber Part Width
(mm)
Width
(mm)
Height
(mm)
Compatible tube diameter φD X Number of pieces N

฿ 453.54

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10135727φ4X3, φ6X2

฿ 473.49

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10176027φ4X4

฿ 473.49

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10216427φ4X5, φ6X3

฿ 473.49

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10256827φ4X6, φ6X4

฿ 493.45

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10317427φ6X5

฿ 473.49

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10176031φ4X4(2-step), φ8X2

฿ 473.49

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10216431φ4X5 (2-step), φ10X2

฿ 473.49

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10256831φ4X6 (2-step), φ8X3

฿ 493.45

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10317431φ10X3

฿ 493.45

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10337631φ4X8 (2-step), φ8X4

฿ 513.41

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10418431φ4X10 (2-step), φ8X5, φ10x4

฿ 513.41

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10499231φ4X12 (2-step), φ8X6

฿ 513.41

IWT BRACKET ATZ 1 Piece(s) 9 Day(s) 10519431φ10X5

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Bracket Body Material SUS304
Sponge Material NR Sponge (CR Rubber Coating) Depth(mm) 20 Plate Thickness(mm) 2