1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft Bracket, Type With Flange, for Round Shaft (BF12S)

IWT SHAFT BRACKET BF*S

Shaft Bracket, Type With Flange, for Round Shaft (BF12S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The separate structure also makes installation and removal after shaft assembly easy.
· Lightweight and inexpensive compared to cut parts.
· Because it has a flange, it can be mounted on floors and walls.

 
Part Number
BF12S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. B Outer Diameter D Material Surface Treatment Applied or Not Plate Thickness T
(mm)
Material Surface Treatment

฿ 513.41

IWT SHAFT BRACKET BF*S 1 Piece(s) 8 Day(s) 101235.5Stainless SteelNo Surface Treatment2.5SUS304NA

Loading...

  1. 1

Basic Information

Fastening Method Separate Specifications With side mounting hole Thickness Standard type
Side Hole Machining Screw with 4 Holes Shaft Shape Round Shaft