(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The separate structure also makes installation and removal after shaft assembly easy.
· Lightweight and inexpensive compared to cut parts.
· Sensor brackets, etc., can be attached using the screw holes.
Part Number |
---|
B12SN2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Shaft Shape | Plate Thickness T (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 573.27 | IWT SHAFT BRACKET B*SN | 1 Piece(s) | 8 Day(s) | 10 | 12 | 41 | Stainless Steel | No Surface Treatment | Round Shaft | 2.5 | SUS304 | NA |
Loading...
Fastening Method | Separate | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | Screw with 2 Holes |
Please check the type/dimensions/specifications of the part B12SN2 in the Shaft Bracket, 2 Screw Hole Type series.
Part Number |
---|
B10CN2 |
B10SN2 |
B12CN2 |
B15CN2 |
B15SN2 |
B16CN2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Shaft Shape | Plate Thickness T (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 405.77 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 39 | Iron | Surface Treatment | Round Shaft | 2.6 | SPCC | Black oxide finish | ||
฿ 533.36 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 39 | Stainless Steel | No Surface Treatment | Round Shaft | 2.5 | SUS304 | NA | ||
฿ 422.09 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 41 | Iron | Surface Treatment | Round Shaft | 2.6 | SPCC | Black oxide finish | ||
฿ 437.82 | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Iron | Surface Treatment | Round Shaft | 2.6 | SPCC | Black oxide finish | ||
฿ 613.18 | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Stainless Steel | No Surface Treatment | Round Shaft | 2.5 | SUS304 | NA | ||
฿ 445.68 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 44 | Iron | Surface Treatment | Round Shaft | 2.6 | SPCC | Black oxide finish |
How can we improve?
How can we improve?