(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The power rigid coupling is a rigid type coupling for use with manufacturing machinery that can fasten with high reliability given the tapered lock structure. This has a structure with no flexible elements to provide high rigidity. Uses a tapered lock system to achieve an even greater shaft fastening strength. The tapered lock part is a fastens with friction so there will not be any backlash. Compact settings can be made because the shaft direction length has been made as short as possible. Greatly reduce costs by standardizing the parts and using a simple structure. Can quickly mount and align the bolts on each side by tightening bolts in both directions. The outer ring has a polygonal shape which reduces moment of inertia.
Part Number |
---|
EPR58-20-16T |
EPR58-25X16T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia. d1 (Ø) | Allowable Torque (N•m) |
---|---|---|---|---|---|---|---|---|
฿ 100.00 | TBE POWER RIGID COUPLING | 1 Piece(s) | Quote | 10 | 20 | 110 | ||
฿ 100.00 | TBE POWER RIGID COUPLING | 1 Piece(s) | Quote | 10 | 25 | 188 |
Loading...
Application | General Purpose / Servo Motor | Allowable Torque Range(N•m) | 100~Less than 500 | O.D.(Ø) | 58 |
---|---|---|---|---|---|
Full Length(mm) | 52 | Maximum Range of Rotation Speed(r/min) | 10001~78000 | Features | High torsional rigidity / Non-backlash |
Body Material | Carbon Steel | Maximum Rotation Speed(r/min) | 13000 | Moment of Inertia(kg・m2) | 0.389X10-6 |
Diameter of Tapered shaft hole(φ) | 16 |
How can we improve?
How can we improve?