1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jaw Flex Coupling L Series, Sintered Hub Type, Double-Sided Pilot Hole Product

Jaw Flex Coupling L Series, Sintered Hub Type, Double-Sided Pilot Hole Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,392.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product images are of hole processed products.

Product Description

A standardized, hole-processed hub that eliminates troublesome hole processing and enables a combination of general shaft diameters.
This simple flexible coupling is composed of 2 hubs and 1 insert, and not only meets the necessary conditions as a coupling with reliable torque transmission and vibration and shock absorption capacity, it also offers very easy mounting and removal. Choose from 3 types of inserts according to operating temperature and environmental resistance. Designed without compromise for ease of use with a wide lineup that can be applied to general-purpose motors up to 110 kW.

 
Part Number
L099FM
L100H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,392.66

TBE JAW-FLEX COUPLING 1 Piece(s) 6 Day(s) 10

฿ 2,552.07

TBE JAW-FLEX COUPLING 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1