1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Chain Coupling (CR12018H)

TBE ROLLER CHAIN COUPLING

Roller Chain Coupling (CR12018H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent durability, simple coupling / disassembly, with large absorption of misalignment.

[Features]
· Rotating force is shared by whole hardened surface of teeth of strengthened roller chains and sprockets that are engaged and exerted, with excellent durability
· Can easily connect and disassemble the two shafts, simply inserting or removing one joint pin from the roller chain.
· Clearance between chain and sprocket and various components of chains absorbs large misalignment of both shafts.
· In addition to 15 varieties of products that already comply with the JIS Standard, we are in the process of standardizing 9 varieties for a total of 24 varieties of standardized products.
(roller chain shaft coupling JISB1456-1989).

Part Number
CR12018H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Allowable Torque Range
(N•m)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Moment of Inertia
(kg・m2)
Product Name Case Material Applicable part numbers

฿ 34,667.00

TBE ROLLER CHAIN COUPLING 1 Piece(s) Quote 10Main Body Only10000~Less than 20000256202.71320015002.68X10-1Caster-CR12018

Loading...

  1. 1

Basic Information

Maximum Range of Rotation Speed(r/min) 1,001 to 2,000 Features High torsional rigidity / High durability / Shaft hole Unfinished Body Material Carbon Steel

Please check the type/dimensions/specifications of the part CR12018H in the Roller Chain Coupling series.

Products with similar specification

Part Number
CR8022J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Allowable Torque Range
(N•m)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque
(N•m)
Maximum Rotation Speed
(r/min)
Moment of Inertia
(kg・m2)
Product Name Case Material Applicable part numbers

฿ 18,200.00

1 Piece(s) Quote 10Set5000~Less than 10000--558020008.00 x 10-2-Aluminum DiecastCR8022