(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Adopts the most ideal material and mass-production type molding method to meet the demand for weight reduction and lower cost of office automation equipment and automation equipment (the following 3 types are available):
Synchro Pulley S (sintered metal)
Synchro Pulley D (aluminum and zinc die-cast)
Synchro Pulley MT (resin injection)
[Applications]
· Used in office automation equipment, automation equipment, etc. that require weight reduction and low cost.
Part Number |
---|
10L050BF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width Used (mm) (mm) | Belt Width Used(Inch) (Inch) | Number of Teeth (T) | Pulley Shape | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Outer Dia. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 493.40 | BAN SYNCHRONISED PULLEY | 1 Piece(s) | 9 Day(s) | 12.7 | 0.5 | 10 | Shape B | 12 | 8 | 29.56 |
Loading...
Type | Timing pulley | Belt Series | L | Material | Carbon Steel |
---|---|---|---|---|---|
Surface Treatment | No | Pulley/Idler | Pulley (No Bearing) | Belt Shape Type | Trapezoid Tooth Profile Circular Type |
Please check the type/dimensions/specifications of the part 10L050BF in the Synchro Pulley L050 Type AF series.
Part Number |
---|
12L050AF |
12L075AF |
12L075BF |
14L050AF |
14L050BF |
14L075AF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Belt Width Used (mm) (mm) | Belt Width Used(Inch) (Inch) | Number of Teeth (T) | Pulley Shape | Max. Shaft Bore Dia. dmax (mm) | Min. Shaft Bore Dia. dmin (mm) | Outer Dia. D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 493.40 | 1 Piece(s) | 11 Day(s) | 12.7 | 0.5 | 12 | Shape A | 22 | 8 | 35.62 | ||
฿ 504.28 | 1 Piece(s) | 9 Day(s) | 19.05 | 0.75 | 12 | Shape A | 22 | 8 | 35.62 | ||
฿ 602.24 | 1 Piece(s) | 10 Day(s) | 19.05 | 0.75 | 12 | Shape B | 17 | 8 | 35.62 | ||
฿ 510.10 | 1 Piece(s) | 11 Day(s) | 12.7 | 0.5 | 14 | Shape A | 27 | 10 | 41.68 | ||
฿ 598.10 | 1 Piece(s) | 11 Day(s) | 12.7 | 0.5 | 14 | Shape B | 20 | 10 | 41.68 | ||
฿ 536.94 | 1 Piece(s) | 11 Day(s) | 19.05 | 0.75 | 14 | Shape A | 27 | 10 | 41.68 |
How can we improve?
How can we improve?