1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relief Valve RM2 Series External Cracking Pressure Adjustment Type (Solvent Compatible)

Relief Valve RM2 Series External Cracking Pressure Adjustment Type (Solvent Compatible)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Designed with reduced risk of external leaks compared to RM1 series.
· EPDM and Kalrez sealing materials are also available and can be used with chemicals, solvents, corrosive fluids, etc.
· Adjustment of cracking pressure as desired from outside (when shipped from factory, the pressure is adjusted).
· High flow rate specification.

 
Part Number
RM2B2E-A-100
RM2B2E-B-300
RM2B2E-C-1000
RM2B2K-A-100
RM2B2K-B-300
RM2B2K-C-1000
RM2B2N-A-100
RM2B2N-B-300
RM2B2N-C-1000
RM2B2V-A-100
RM2B2V-B-300
RM2B2V-C-1000
RM2T2E-A-100
RM2T2E-B-300
RM2T2E-C-1000
RM2T2K-A-100
RM2T2K-B-300
RM2T2K-C-1000
RM2T2N-A-100
RM2T2N-B-300
RM2T2N-C-1000
RM2T2V-A-100
RM2T2V-B-300
RM2T2V-C-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Seal Material Cracking pressure
(KPa)

฿ 6,114.47

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)EPDM100

฿ 6,114.47

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)EPDM300

฿ 6,114.47

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)EPDM1000

฿ 8,345.75

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)Kalrez®100

฿ 8,345.75

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)Kalrez®300

฿ 8,345.75

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)Kalrez®1000

฿ 6,114.47

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)NBR100

฿ 6,114.47

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)NBR300

฿ 6,114.47

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)NBR1000

฿ 5,933.56

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)FKM (standard)100

฿ 5,933.56

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)FKM (standard)300

฿ 5,933.56

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Brass (Brass)FKM (standard)1000

฿ 12,446.48

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14EPDM100

฿ 12,446.48

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14EPDM300

฿ 12,446.48

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14EPDM1000

฿ 100.00

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) Quote 10[Stainless Steel] SCS14Kalrez®100

฿ 14,677.77

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14Kalrez®300

฿ 14,677.77

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14Kalrez®1000

฿ 12,446.48

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14NBR100

฿ 12,446.48

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14NBR300

฿ 12,446.48

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14NBR1000

฿ 12,265.57

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14FKM (standard)100

฿ 12,265.57

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14FKM (standard)300

฿ 12,265.57

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10[Stainless Steel] SCS14FKM (standard)1000

Loading...

  1. 1

Basic Information

Type Quick Exhaust Valves Input Side, Port Type P (P1) Male thread Exhaust Side, Port Type R Female Thread
Connection Dia. (Entrance) R1/4 Connection Dia. (Exit) Rc1/4 Pressure Resistance/Max. Operating Pressure(MPa) 2.0