(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Special sealing suppresses valve oscillation.
· Adjustment of cracking pressure as desired from outside (when shipped from factory, the pressure is adjusted).
· For stainless steel-made main body, SCS14 (SCS316 equivalent) having excellent corrosion-resistance is used.
· Liquid support / inline type / high flow rate specifications.
Type | Quick Exhaust Valves | Input Side, Port Type P (P1) | Male thread | Exhaust Side, Port Type R | Female Thread |
---|---|---|---|---|---|
Connection Dia. (Entrance) | R1/4 | Connection Dia. (Exit) | Rc1/4 | Pressure Resistance/Max. Operating Pressure(MPa) | 2.0 |
Please check the type/dimensions/specifications of the part RM1B2N-A-100 in the Relief Valve RM1 Series External Cracking Pressure Adjustment Type series.
Part Number |
---|
RM1B2N-B-300 |
RM1B2N-C-1000 |
RM1B2V-A-100 |
RM1B2V-B-300 |
RM1B2V-C-1000 |
RM1T2N-A-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Seal Material | Cracking pressure (KPa) |
---|---|---|---|---|---|---|---|---|
฿ 6,114.47 | 1 Piece(s) | 13 Day(s) | 10 | Brass (Brass) | NBR | 300 | ||
฿ 6,114.47 | 1 Piece(s) | 13 Day(s) | 10 | Brass (Brass) | NBR | 1000 | ||
฿ 5,933.56 | 1 Piece(s) | 13 Day(s) | 10 | Brass (Brass) | FKM (standard) | 100 | ||
฿ 5,933.56 | 1 Piece(s) | 13 Day(s) | 10 | Brass (Brass) | FKM (standard) | 300 | ||
฿ 5,933.56 | 1 Piece(s) | 13 Day(s) | 10 | Brass (Brass) | FKM (standard) | 1000 | ||
฿ 11,240.39 | 1 Piece(s) | 13 Day(s) | 10 | [Stainless Steel] SCS14 | NBR | 100 |
How can we improve?
How can we improve?