(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For high pressure (Maximum set pressure: 4.2 MPa).
· Compact and lightweight.
· Before dispatch, the product is adjusted to the specified cracking pressure at the factory.
· Can be used with corrosive fluids by selecting the correct seal material.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Seal Material | Connection Dia. (Entrance) | Connection Dia. (Exit) | Cracking pressure (KPa) | Nut Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1000 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1100 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1200 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1300 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1400 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1500 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1600 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1700 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1800 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 1900 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2000 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2100 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2200 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2300 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2400 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2500 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2600 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2700 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2800 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 2900 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3000 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3100 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3200 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3300 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3400 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3500 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3600 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3700 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3800 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 3900 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 4000 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 4100 | SUS303+Nylon (Standard) | ||
฿ 5,873.26 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | EPDM | R1/4 | Rc1/4 | 4200 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1000 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1100 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1200 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1300 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1400 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1500 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1600 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1700 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1800 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 1900 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2000 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2100 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2200 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2300 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2400 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2500 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2600 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2700 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2800 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 2900 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3000 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3100 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3200 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3300 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3400 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3500 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3600 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3700 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3800 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 3900 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 4000 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 4100 | SUS303+Nylon (Standard) | ||
฿ 9,129.71 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | Kalrez® | R1/4 | Rc1/4 | 4200 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1000 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1100 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1200 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1300 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1400 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1500 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1600 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1700 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1800 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 1900 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2000 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2100 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2200 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2300 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2400 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2500 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2600 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2700 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2800 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 2900 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 3000 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 3100 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 3200 | SUS303+Nylon (Standard) | ||
฿ 5,825.01 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 11 Day(s) | 10 | Brass (Brass) | NBR | R1/4 | Rc1/4 | 3300 | SUS303+Nylon (Standard) |
Loading...
Type | Quick Exhaust Valves | Input Side, Port Type P (P1) | Male thread | Exhaust Side, Port Type R | Female Thread |
---|---|---|---|---|---|
Pressure Resistance/Max. Operating Pressure(MPa) | 6.8 |
How can we improve?
How can we improve?