1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Relief valve (relief valve) RHA series high pressure atmosphere release model (Part Number)

Relief valve (relief valve) RHA series high pressure atmosphere release model
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,762.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High pressure (max pressure: 4.2MPa), compact and light weight. Shipment adjusted for the specified cracking pressure at the factory. Can be used with corrosive fluids through selection of the seal material.

[Features]
· High pressure (max pressure: 4.2MPa).
· Compact and light weight.
· Shipment adjusted for the specified cracking pressure at the factory.
· Can be used with corrosive fluids through selection of the seal material

 
Part Number
RHABN1E-1000
RHABN1E-1100
RHABN1E-1200
RHABN1E-1300
RHABN1E-1400
RHABN1E-1500
RHABN1E-1600
RHABN1E-1700
RHABN1E-1800
RHABN1E-1900
RHABN1E-2000
RHABN1E-2100
RHABN1E-2200
RHABN1E-2300
RHABN1E-2400
RHABN1E-2500
RHABN1E-2600
RHABN1E-2700
RHABN1E-2800
RHABN1E-2900
RHABN1E-3000
RHABN1E-3100
RHABN1E-3200
RHABN1E-3300
RHABN1E-3400
RHABN1E-3500
RHABN1E-3600
RHABN1E-3700
RHABN1E-3800
RHABN1E-3900
RHABN1E-4000
RHABN1E-4100
RHABN1E-4200
RHABN1K-1000
RHABN1K-1100
RHABN1K-1200
RHABN1K-1300
RHABN1K-1400
RHABN1K-1500
RHABN1K-1600
RHABN1K-1700
RHABN1K-1800
RHABN1K-1900
RHABN1K-2000
RHABN1K-2100
RHABN1K-2200
RHABN1K-2300
RHABN1K-2400
RHABN1K-2500
RHABN1K-2600
RHABN1K-2700
RHABN1K-2800
RHABN1K-2900
RHABN1K-3000
RHABN1K-3100
RHABN1K-3200
RHABN1K-3300
RHABN1K-3400
RHABN1K-3500
RHABN1K-3600
RHABN1K-3700
RHABN1K-3800
RHABN1K-3900
RHABN1K-4000
RHABN1K-4100
RHABN1K-4200
RHABN1N-1000
RHABN1N-1100
RHABN1N-1200
RHABN1N-1300
RHABN1N-1400
RHABN1N-1500
RHABN1N-1600
RHABN1N-1700
RHABN1N-1800
RHABN1N-1900
RHABN1N-2000
RHABN1N-2100
RHABN1N-2200
RHABN1N-2300
RHABN1N-2400
RHABN1N-2500
RHABN1N-2600
RHABN1N-2700
RHABN1N-2800
RHABN1N-2900
RHABN1N-3000
RHABN1N-3100
RHABN1N-3200
RHABN1N-3300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeal Material Cracking pressure
(KPa)
Nut Material Connection Dia.

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1000SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1100SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1200SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1300SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1400SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1500SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1600SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1700SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1800SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM1900SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2000SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2100SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2200SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2300SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2400SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2500SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2600SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2700SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2800SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM2900SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3000SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3100SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3200SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3300SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3400SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3500SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3600SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3700SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3800SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM3900SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM4000SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM4100SUS303+Nylon (Standard)R1/8

฿ 4,667.16

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10EPDM4200SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1000SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1100SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1200SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1300SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1400SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1500SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1600SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1700SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1800SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®1900SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2000SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2100SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2200SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2300SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2400SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2500SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2600SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2700SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2800SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®2900SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3000SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3100SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3200SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3300SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3400SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3500SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3600SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3700SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3800SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®3900SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®4000SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®4100SUS303+Nylon (Standard)R1/8

฿ 7,803.01

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10Kalrez®4200SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1000SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1100SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1200SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1300SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1400SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1500SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1600SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1700SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1800SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR1900SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2000SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2100SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2200SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2300SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2400SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2500SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2600SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2700SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2800SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR2900SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR3000SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR3100SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR3200SUS303+Nylon (Standard)R1/8

฿ 4,618.91

IBS EXHAUST/SHUTTLE VALVE 1 Piece(s) 11 Day(s) 10NBR3300SUS303+Nylon (Standard)R1/8

Loading...

Basic Information

Type Quick Exhaust Valves Material Brass (Brass) Input Side, Port Type P (P1) Male thread
Exhaust Side, Port Type R Open Atmospheric Pressure Resistance/Max. Operating Pressure(MPa) 6.8