(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High-precision cracking performance, and high sealing performance.
· Compact and lightweight design.
· Wide-variety of diameters available.
· Shipped with cracking pressure adjusted at the factory.
Part Number |
---|
RLB2D-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Seal Material | Connection Dia. (Entrance) | Connection Dia. (Exit) | Cracking pressure (KPa) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,305.33 | IBS EXHAUST/SHUTTLE VALVE | 1 Piece(s) | 10 Day(s) | 10 | Brass (Brass) | Perfluoroelastomer | R1/4 | Rc1/4 | 10 |
Loading...
Type | Quick Exhaust Valves | Input Side, Port Type P (P1) | Male thread | Exhaust Side, Port Type R | Female Thread |
---|---|---|---|---|---|
Pressure Resistance/Max. Operating Pressure(MPa) | 1.62 |
Please check the type/dimensions/specifications of the part RLB2D-10 in the Low-Pressure Inline Type Relief Valve RL Series series.
Part Number |
---|
RLB10N-150 |
RLB10N-20 |
RLB10N-200 |
RLB2D-100 |
RLB2D-150 |
RLB2D-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Seal Material | Connection Dia. (Entrance) | Connection Dia. (Exit) | Cracking pressure (KPa) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,386.18 | 1 Piece(s) | 12 Day(s) | 10 | Brass (Brass) | NBR | R1-1/4 | Rc1-1/4 | 150 | ||
฿ 13,290.75 | 1 Piece(s) | 12 Day(s) | 10 | Brass (Brass) | NBR | R1-1/4 | Rc1-1/4 | 20 | ||
฿ 12,386.18 | 1 Piece(s) | 12 Day(s) | 10 | Brass (Brass) | NBR | R1-1/4 | Rc1-1/4 | 200 | ||
฿ 3,702.28 | 1 Piece(s) | 10 Day(s) | 10 | Brass (Brass) | Perfluoroelastomer | R1/4 | Rc1/4 | 100 | ||
฿ 3,702.28 | 1 Piece(s) | 10 Day(s) | 10 | Brass (Brass) | Perfluoroelastomer | R1/4 | Rc1/4 | 150 | ||
฿ 4,305.33 | 1 Piece(s) | 10 Day(s) | 10 | Brass (Brass) | Perfluoroelastomer | R1/4 | Rc1/4 | 20 |
How can we improve?
How can we improve?