(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Achieves high flow with new structure that was adopted (full bore design).
· Designed with low load on the seal materials and a wide range of sizes, free mounting directions with seal materials lineup.
Type | Standard | Main Body Shape | Straight | Input Side, Port Type P | Female Thread |
---|---|---|---|---|---|
Output Side, Port Type A | Female Thread | Cracking Pressure(MPa) | 0.007 | Cracking pressure(MPa) | 0.007 |
Please check the type/dimensions/specifications of the part HVCB1K in the Check Valve HVC Series for High Flow Rate series.
Part Number |
---|
HVCB1E |
HVCB1V |
HVCB2E |
HVCB2K |
HVCB2N |
HVCB2V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Seal Material | Connection Dia. | Max. Operating Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|
฿ 4,637.45 | 1 Piece(s) | 9 Day(s) | 10 | Brass (Brass) | EPDM | Rc1/8 | 8 | ||
฿ 4,528.90 | 1 Piece(s) | 9 Day(s) | 10 | Brass (Brass) | FKM (standard) | Rc1/8 | 8 | ||
฿ 4,034.40 | 1 Piece(s) | 10 Day(s) | 10 | Brass (Brass) | EPDM | Rc1/4 | 8 | ||
฿ 12,971.58 | 1 Piece(s) | 10 Day(s) | 10 | Brass (Brass) | Kalrez® | Rc1/4 | 8 | ||
฿ 3,986.16 | 1 Piece(s) | 10 Day(s) | 10 | Brass (Brass) | NBR | Rc1/4 | 8 | ||
฿ 3,925.85 | 1 Piece(s) | 10 Day(s) | 10 | Brass (Brass) | FKM (standard) | Rc1/4 | 8 |
How can we improve?
How can we improve?