1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass 1 MPa Needle Stop Valve (DS-11A-R)

FJN VALVE

Brass 1 MPa Needle Stop Valve (DS-11A-R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The concept for the New Value Series.
[Features]
· Lightweight and compact, helping save space when piping.
· Being a pneumatic ball valve, it is ideal for use as an ON/OFF valve.
· The valve body has a stainless steel precision casting finish, giving it excellent corrosion-resistance.
· A high-efficiency quarter-turn type actuator with a double piston type rack and pinion mechanism.
· The actuator directly connects to the main body of the valve and is mounted using just 2 bolts.

 
Part Number
DS-11A-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value

฿ 338.28

FJN VALVE 1 Piece(s) 3 Day(s) 1/8B1/8B3248355.00.38

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771B Applicable Fluid Air / Oil / Gas
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.0
Operation Method Manual Main Body Specifications Standard

Please check the type/dimensions/specifications of the part DS-11A-R in the Brass 1 MPa Needle Stop Valve series.

Products with similar specification

Part Number
DS-11B-R
DS-11C-R
DS-11D-R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value

฿ 319.00

1 Piece(s) Same day 1/4B1/4B3248355.00.46

฿ 384.72

1 Piece(s) Same day 3/8B3/8B4049.0355.00.65

฿ 743.45

1 Piece(s) 3 Day(s) 1/2B1/2B5666.0507.51