1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass, 1.96 MPa Screw-In Fine Adjustment Valve

Brass, 1.96 MPa Screw-In Fine Adjustment Valve
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,542.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Small and lightweight, enabling easy piping in narrow spaces. Can be mounted to meter piping or a control panel as an instrumentation valve.

[Features]
· Compact and lightweight.
· Capable of high precision flow rate adjustments.
· Made to be compact to help facilitate plumbing work in tight spaces.
· Furthermore, can be mounted to meter piping or a control panel as an instrumentation valve.
· We can provide low-cost high-quality products thanks to a mass-production process which is High-Pressure Gas Minister-certified.

Part Number
DUE-12GB-RSALE
DUE-12LA-R
DUE-12LB-RSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Height H
(mm)
Main Body Specifications

฿ 5,056.87

฿ 2,479.38

VALVE 1 Piece(s) Same day 1/4B1/4B61For Fine Adjustment

฿ 3,542.56

FJN VALVE 1 Piece(s) 9 Day(s) 1/8B1/8B59For Fine Adjustment, With Propeller Nut

฿ 3,571.97

฿ 2,017.45

VALVE 1 Piece(s) Same day 1/4B1/4B59For Fine Adjustment, With Propeller Nut

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material C3771B Applicable Fluid Air / Oil / Gas / Chemical
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1.96
Length L(mm) 38 Handle Dia. D(Ø) 35 Operation Method Manual
Orifice Dia(φ mm) 2.5 MAX Cv value 0.16